TOOL-BAG
-
Tool set
1212504
Toolbag, with laptop and document compartment, equipped with: cable cutter, diagonal cutter, stripping pliers, insulation stripper, crimp tool set, combination, needle-nose,and water pump pliers, VDE screwdriver bladed: 0.4 x 2.5/0.5 x 3.0/1.0 x 4.0/1.0 x 6.5 crosshead: PHO/PH1/PH2, control cabinet key, voltage tester, ferrule box, blades, tape measure, toolbag
Product details
-
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX 10 - Stripping tool 1212150
-
WIREFOX-D 40 - Stripping tool 1212161
-
CRIMPFOX-M SET - Crimping pliers set 1212093
-
UNIFOX-C VDE - Combination pliers 1212202
-
UNIFOX-P VDE - Needle-nose pliers 1212204
-
UNIFOX-WP - Water pump pliers 1212365
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZS 0,5X3,0 VDE - Screwdriver 1207404
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
-
SZK PH0 VDE - Screwdriver 1205147
-
SZK PH1 VDE - Screwdriver 1205150
-
SZK PH2 VDE - Screwdriver 1205163
-
DUSPOL EXPERT - Voltage tester 1209091
-
USS 4 - Control cabinet key 1203149
-
AI SORTI BOX RD - Assortment box 3202960
-
TOOL-BAG EMPTY - Toolbag, unequipped 1212500
-
MEASURING TAPE 5M I/M - Measuring device 1200304
Environmental Product Compliance | |
California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
Product type | Tool set |
Type of packaging | Bag |
Width | 225 mm |
Height | 340 mm |
Depth | 225 mm |
Length | 410 mm |
Color | black (RAL 9005) |
Item number | 1212504 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH3 |
Product key | BH3521 |
Catalog page | Page 469 (C-3-2019) |
GTIN | 4046356528405 |
Weight per piece (including packing) | 7,600 g |
Weight per piece (excluding packing) | 7,600 g |
Customs tariff number | 82060000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 21045003 |
ETIM
ETIM 9.0 | EC000149 |
UNSPSC
UNSPSC 21.0 | 27113200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Universal tool sets, with cutting, stripping, crimping, and testing tools from the TOOL fox tool range
Rugged and heavy-duty tool bags
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates