CRIMPFOX-M SET
-
Crimping pliers set
1212093
Crimping pliers set, consisting of CRIMPFOX-M (pliers) and dies for insulated cable lugs 0.5 ... 2.5 mm2 (1212074), non-insulated conduit lugs 0.5 ... 6 mm2 (1212079) and ferrules 0.25 ... 10 mm2 (1212080) and 16/25 mm2 (1212081).
Product details
Compatible products
Your advantages
The variety of inserts makes it a space-saving universal tool for all applications
One of the key features of the CRIMPFOX‑M crimping pliers is the way the crimp inserts can be quickly replaced without the need for tools