TMCP 1 M1 300 3,0A
-
Thermal-magnetic device circuit breaker
0915784
Thermal-magnetic circuit breaker, 1-pos., normal blow, 1 N/O contact and 1 N/C contact
Product details
Product type | Thermomagnetic device circuit breakers |
Product family | TMCP |
Type | Male |
Number of positions | 1 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Fuse type | Automatic device |
General | |
Rated voltage | 250 V AC |
65 V DC | |
Rated current IN | 3 A |
Rated surge voltage | 2.5 kV |
Insulation resistance Riso | > 100 MΩ (500 V DC) |
Auxiliary circuit | 240 V AC / 1 A (Low-induction) |
65 V AC / 1 A (Low-induction) | |
Tripping method | TM (thermal-magnetic) |
Device resistance | 0.124 Ω |
Rated short-circuit switching capacity Icn | 400 A |
2500 A (32 V DC) | |
Short-circuit switching capacity | 5000 A (UL 1077: 277 V AC) |
2000 A (UL 1077: 65 V DC) | |
Dielectric strength | 3000 V AC (Actuation area) |
1500 V AC (Main to auxiliary circuit) | |
1000 V AC (Auxiliary circuit 11 - 12 to 23 - 24) | |
Switching cycles, max. | 10000 (At 1 x In, inductive) |
Fuse | M1 (normal blow) |
Contact switching type | 1 N/O contact |
1 N/C contact |
Connection method | pluggable |
Width | 12.5 mm |
Height | 50 mm |
Depth | 78.5 mm |
Complete module width | 38 mm |
Complete module height | 115 mm |
Complete module depth | 121 mm |
Flammability rating according to UL 94 | V-2 |
Insulating material group | II |
Insulating material | PA66 |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Degree of protection | IP30 (Actuation area) |
IP00 (Connection area) | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Humidity test | 240 h, 95 % RH, 40 °C |
Standards/specifications | EN 60934 |
Standards/specifications | UL 1077 |
Mounting type | on base element |
Item number | 0915784 |
Packing unit | 6 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CLA |
Product key | CLA123 |
Catalog page | Page 281 (CL-2002) |
GTIN | 4017918600624 |
Weight per piece (including packing) | 49.583 g |
Weight per piece (excluding packing) | 47.2 g |
Customs tariff number | 85362010 |
Country of origin | DE |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates