BTFE 6-3/25
-
Test terminal strip
1213730
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of positions: 25, connection method: Ring cable lug, 1 level, mounting type: Panel mounting, color: gray
Product details
Product type | Test terminal strip |
Number of positions | 25 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Test surge voltage | 5 kV |
Nominal cross section | 4 mm² |
1 level | |
Connection method | Ring cable lug |
Tightening torque | 1 ... 1.3 Nm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
Nominal current | 24 A |
Maximum load current | 24 A |
Nominal voltage | 400 V |
Cable lug connection DIN 46237:1970-07 | |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 0.5 mm² ... 2.5 mm² |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 3.7 mm |
Width | 6.8 mm |
Bolt diameter | 3.5 mm |
Identification color of ring cable lugs : red | 1 mm² |
Identification color of ring cable lugs : blue | 2.5 mm² |
Cross section | 4 mm² ... 6 mm² |
Additional text | Type RS PRO Order No. 267-3919, vertical crimping |
Cross section range AWG | (converted acc. to IEC) |
Hole diameter | 3.7 mm |
Width | 7.2 mm |
Bolt diameter | 3.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | Panel mounting |
Item number | 1213730 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE6 |
Product key | BE6114 |
GTIN | 4063151291914 |
Weight per piece (including packing) | 22.222 g |
Weight per piece (excluding packing) | 22.222 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250190 |
ETIM
ETIM 9.0 | EC002848 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4e006067-437e-4e0c-a5ca-e531fd79a434 |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 10-8 - Plug-in bridge 3030323
-
FBS 1/3-8 - Plug-in bridge 3032363
-
FBS 1/4-8 - Plug-in bridge 3032376
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
FBS 1/4/7/10-8 - Plug-in bridge 3032402
-
FBSR 5-8 - Plug-in bridge 3033809
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
TMT (EX6,2)R - Marker for terminal blocks 0803063
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8 CUS - Zack Marker strip, flat 0825030
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
UCT-TMF 8 CUS - Marker for terminal blocks 0829672
-
FTP-3F/24 - Test plug 1029274
-
FBP-3F/24 - Blind plug 1029272
-
US-TMF 100 - Marker for terminal blocks 0829260
-
PAI-4-N GY - Test adapter 3032871
-
SF-PH 2-100 - Screwdriver 1212560
-
SF-PH 2-100 S-VDE - Screwdriver 1212694
-
C-RCI 1,5/M3,5 - Ring cable lug 3240017
-
C-RCI 2,5/M3,5 - Ring cable lug 3240022
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates