PP-H 1,5/S/19(1GNYE/18GY)
-
Plug
3061870
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, number of positions: 19, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: green/yellow-gray
Product details
| Number of positions | 19 |
| Pitch | 3.5 mm |
| Number of connections | 19 |
| Number of rows | 1 |
| Potentials | 19 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 19 |
| Nominal cross section | 1.5 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Internal cylindrical gage | A1 / B1 |
| Connection in acc. with standard | IEC 61984 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Cross section AWG | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² |
| Nominal cross section | 1.5 mm² |
| Nominal current | 17.5 A (observe derating) |
| Maximum load current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Nominal voltage | 500 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
| Width | 66.5 mm |
| Height | 31.3 mm |
| Pitch | 3.5 mm |
| Color | multicolored (RAL -) |
| green-yellow | |
| gray (RAL 7042) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Item number | 3061870 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE2 |
| Product key | BE2244 |
| GTIN | 4055626030067 |
| Weight per piece (including packing) | 33.69 g |
| Weight per piece (excluding packing) | 33.69 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PR 1,5/S/2 - Latching 3212895
-
PRZ 1,5/S - Latching 3212905
-
PZ 1,5/S/2 - Strain relief 3212918
-
PSH 3- 6 - Shield connection clamp 3040591
-
PSH 5-10 - Shield connection clamp 3040601
-
PH 1,5/S/3 - Cable housing 3212756
-
PH 1,5/S/4 - Cable housing 3212769
-
PH 1,5/S/5 - Cable housing 3212772
-
PH 1,5/S/6 - Cable housing 3212785
-
PH 1,5/S/7 - Cable housing 3212798
-
PH 1,5/S/8 - Cable housing 3212808
-
PH 1,5/S/9 - Cable housing 3212811
-
PH 1,5/S/10 - Cable housing 3212824
-
PH 1,5/S/11 - Cable housing 3212837
-
PH 1,5/S/12 - Cable housing 3212840
-
PH 1,5/S/13 - Cable housing 3212853
-
PH 1,5/S/14 - Cable housing 3212866
-
PH 1,5/S/15 - Cable housing 3212879
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
-
AI-S 1 - 8 TQ - Ferrule 1200293
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
ZBF 3,5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0801406
-
ZBF 3,5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0801407
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
Your advantages
Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates