UM1-TMF (8X5) GN
-
Marker for terminal blocks
0833019
Markers for marking terminal blocks from Weidmüller, Conta Clip, and Klemsan, 14-section, unmarked, can be marked with THERMOMARK CARD and BLUEMARK, color: green
Product details
| Pitch | 8 mm |
| Marking | |
| Number of individual labels | 14 |
| Number of individual labels per row | 7 |
| Number of marker strips | 2 |
| Slot type | flat |
| Width | 7.35 mm |
| Height | 5.20 mm |
| Depth | 2.35 mm |
| Pitch | 8 mm |
| Length | 8 mm |
| RoHS compliant | yes |
| Color | green (RAL 6021) |
| Base element material | PC |
| Components | free from silicone, halogen, and cadmium |
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance of inscriptions | |
| Specification | IEC 61010-1:2010-06 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] |
Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 |
| Result | Test passed |
| Climate level | AHT 1.0 S |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | snap in |
| Item number | 0833019 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG211C |
| GTIN | 4046356984072 |
| Weight per piece (including packing) | 1.23 g |
| Weight per piece (excluding packing) | 1.18 g |
| Customs tariff number | 39269097 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
BLUEMARK MAG UM-TM - Magazine 0803335
-
TMP-UM-MAG3 - Magazine 0831202
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates