UC1-TM 5 YE
-
Marker for terminal blocks
0828187
Marker for terminal blocks, Sheet, yellow, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, Number of individual labels: 96, text field height: 9.7 mm, text field width: 4.55 mm
Product details
Product type | Klemmenmarker |
Area of application | Weidmüller, CONTA-CLIP, and Klemsan: Terminal blocks |
Marking | |
Number of individual labels | 96 |
Number of individual labels per row | 12 |
Identification technology | UV LED technology |
Width | 4.55 mm |
Height | 9.70 mm |
Depth | 3.13 mm |
Color | yellow (RAL 1018) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 100 °C (121 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Standards | |
Standards/regulations | EN 45545-2 |
Mounting type | latching |
Item number | 0828187 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2 |
Product key | BG2117 |
GTIN | 4046356480413 |
Weight per piece (including packing) | 11.2 g |
Weight per piece (excluding packing) | 9.4 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CMS-P1-PLOTTER - Marking plotter 5144615
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
BM ID-MAG20 - Magazine 1044356
-
BM ID-MAG40 - Magazine 1044357
-
CMS-R-SET-TR - Cleaning set 5146751
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
Your advantages
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing systems
The UC1-TM ... UniCard labeling range includes terminal markers for Weidmüller, CONTA-CLIP, and Klemsan terminal blocks
The multi-section marking strips are easy to fit and can be easily separated if required
The markers support multi-line labeling
The sheets provide space for including function texts
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates