FA MCR-EX-HT-1TS-I-OLP
-
Head-mounted transducer
1145217
Ex i-Output loop-powered head transmitter for transmitting RTD and TC sensor signals, as well as from resistance and voltage sensors via 4 mA ... 20 mA. HART, Standard configuration, Screw connection
Free download available.
Downloads
Product details
| Product type | Temperature transmitter |
| Product family | Field Analog |
| No. of channels | 1 |
| Configuration | Software |
| HART | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | Software |
| HART | |
| Electrical isolation between input and output | yes |
| Step response (0–99%) | 1 s (TC) |
| 1 s (RTD) | |
| Electrical isolation Input/output | |
| Test voltage | 2 kV AC (50 Hz, 60 s) |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| 10 V DC ... 30 V DC (Ex) | |
| Measurement | |
| Number of inputs | 1 |
| Input voltage range | -20 mV ... 100 mV (Minimum measuring span: 5 mV) |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
| Sensor types that can be used (TC) | A, B, C, D, E, J, K, L, N, R, S, T, U |
| Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) |
| Temperature measuring range | ≥ 10 K (RTD) |
| ≥ 50 K (TC) | |
| Linear resistance measuring range | 10 Ω ... 2000 Ω (Minimum measuring span: 10 Ω) |
| Signal: Current | |
| Current output signal | 4 mA ... 20 mA (HART) |
| 20 mA ... 4 mA (HART) | |
| Max. current output signal | 23 mA |
| Load | (UL - 10 V) / 0.023 A |
| HART coding | FSK ± 0.5 mA |
| HART version | 7 |
| Transmission speed | 1200 Baud |
| Mains frequency filter | 50/60 Hz |
| Communication resistance | ≥ 250 Ω |
| Switch-on delay | 7 s (HART) |
| 7 s (Measured value) | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm |
| Ex installation (EPL) | Gb |
| Div. 1 | |
| Ex i circuits (EPL) | Ga |
| Div. 1 |
| Data communication (bypass) | |
| Protocols supported | HART |
| Ambient conditions | |
| Degree of protection | IP00 (upon installation in field housing IP66/67, NEMA 4X) |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -50 °C ... 100 °C |
| Altitude | ≤ 4000 m (Above sea level) |
| Climatic class | C1 |
| Permissible humidity (operation) | 5 % ... 95 % (condensation permitted) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 1G Ex ia IIC T6...T4 Ga |
| Certificate | EPS 20 ATEX 1 166 X |
| IECEx | |
| Identification | II 1G Ex ia IIC T6...T4 Ga |
| Certificate | IECEx EPS 20.0060X |
| UKCA Ex (UKEX) | |
| Certificate | CML 21UKEX21009X |
| CSA | |
| Identification | IS for Class I, Div. 1, Groups A, B, C, D; T6...T4 |
| Ex ia IIC T6...T4 Ga | |
| Mounting type | Installation |
| DIN rail mounting | |
| Assembly note | Installation in connection head according to DIN 43729 form B |
| Item number | 1145217 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK1242 |
| GTIN | 4063151134983 |
| Weight per piece (including packing) | 186 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates