Programming adapter - MCR-PAC-T-USB
2309000

Programming adapter with USB and T port interface, 2.4 m for programming FA MCR-..., MCR-...-LP-..., and MCR-...-HT-... modules


Product Details




Product type Programming adapter

Width 56 mm
Height 24.5 mm
Depth 80 mm

Housing material ABS

Ambient conditions
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 60 °C

Noise emission EN 61000-6-4
Noise immunity EN 61000-6-2

Item number 2309000
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK1
Product Key CK131Z
Catalog Page Page 193 (C-5-2019)
GTIN 4046356606233
Weight per Piece (including packing) 124 g
Weight per Piece (excluding packing) 124 g
Customs tariff number 84718000
Country of origin DE


ECLASS

ECLASS-9.0 27379201
ECLASS-10.0.1 27371392
ECLASS-11.0 27371392

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 39121100

EAC

Approval ID: RU C-DE.A*08.B.01837

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values