MACX MCR-EX-AP-2T-2I-SP
   - 
  Temperature measuring transducer
    
      1290849
      
      
    
  
      Ex i-Temperature transducer, input signals from resistance thermometers in 2, 3, or 4-conductor technology, thermocouples, and mV sources are converted into active 0 mA / 4 mA ... 20 mA non Ex i signals. number of channels: 2, Standard configuration, 5-way isolation, Push-in connection
      Free download available.
      Downloads
    
  Product details
| Note on application | Accuracy, typically specified as a percentage of the basic measuring range at UN, 23°C | 
| Notes on operation | Installation conditions influence the ambient temperature. Please refer to the operating instructions. | 
| Notes on operation | Output behavior = 2.4 mA (0 mA ... 23 mA or “Hold last value” can be configured) | 
| Notes on operation | Sensor set via software or DIP switches | 
| Notes on operation | 2-conductor comparison set via DIP switch ADJ | 
| Note on application | The input variables can be set via the ISpac Wizard parameterization software or DIP switches. | 
| Product type | Temperature transmitter | 
| Product family | MACX Analog | 
| No. of channels | 2 | 
| Configuration | Software | 
| Functionality | |
| Configuration | Software | 
| Electrical isolation | 5-way isolation | 
| Electrical isolation between input and output | yes | 
| Temperature coefficient, typical | ≤ 0.1 % (10 K) | 
| Reverse polarity protection | yes | 
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Electrical isolation Input/error message output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Electrical isolation Input/configuration interface IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 | 
| Rated insulation voltage | 375 VPP | 
| Electrical isolation Output 1/output 2 | |
| Test voltage | 350 V (50 Hz, 60 s) | 
| Electrical isolation Output/supply | |
| Test voltage | 350 V (50 Hz, 60 s) | 
| Electrical isolation Output/configuration interface | |
| Test voltage | 350 V (50 Hz, 60 s) | 
| Electrical isolation Output/supply/error message output | |
| Test voltage | 350 V (50 Hz, 60 s) | 
| Supply | |
| Nominal supply voltage | 24 V DC | 
| Supply voltage range | 18 V ... 31.2 V | 
| Power dissipation | ≤ 1.9 W | 
| Power consumption | ≤ 1.9 W | 
| Measurement | |
| Description of the input | Resistance thermometer | 
| Sensor types (RTD) that can be used | Pt 100, Pt 250, Pt 500, Pt 1000, Pt 2000, Ni 100, Ni 500, Ni 1000, M50, M53, M100 | 
| Temperature measuring range | -200 °C ... 1100 °C (Range depending on the sensor type) | 
| Connection technology | 2-, 3-, 4-conductor | 
| Max. permissible overall conductor resistance | 50 Ω (per wire, 2-conductor circuit) | 
| 100 Ω (per wire, 3-, 4-conductor circuit) | |
| Temperature measuring range | ≥ 51 K (Range depending on the sensor type) | 
| Measurement | |
| Description of the input | Thermocouple | 
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, XK | 
| Temperature measuring range | -200 °C ... 1800 °C (Range depending on the sensor type) | 
| Max. permissible overall conductor resistance | ≤ 1000 Ω (per wire) | 
| Temperature measuring range | ≥ 36 K (Range depending on the sensor type) | 
| Measurement | |
| Description of the input | Potentiometer | 
| Connection technology | 3-conductor | 
| Linear resistance measuring range | 50 Ω ... 500 Ω | 
| 0.5 kΩ ... 5 kΩ | |
| 1 kΩ ... 10 kΩ | |
| 10 kΩ ... 100 kΩ (with parallel 10 kΩ shunt, no wire-break monitoring) | |
| Signal: Error message output | |
| Maximum switching voltage | 30 V | 
| Max. switching current | 100 mA | 
| Signal: Current | |
| Current output signal | 0 mA ... 20 mA (configurable) | 
| 4 mA ... 20 mA (configurable) | |
| 0 mA ... 21 mA (Function area) | |
| Load | 0 Ω ... 600 Ω (per channel) | 
| Connection method | Push-in connection | 
| Stripping length | 8 mm | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Ex installation (EPL) | Gc | 
| Ex i circuits (EPL) | Ga | 
| Da | |
| Ma | |
| Safety data | |
| Max. internal inductance Li | negligible | 
| Max. internal capacitance Ci | negligible | 
| Max. output voltage Uo | 6.5 V | 
| Max. output current Io | 19.7 mA | 
| Max. output power Po | 32 mW (linear characteristic curve) | 
| Safety-related maximum voltage Um | 253 V AC | 
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 700 mH / 1000 µF | 
| IIB (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 330 mH / 570 µF | 
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 90 mH / 25 µF | 
| I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 700 mH / 1000 µF | 
| Designation | Configuration interface | 
| Note | Note on application All device functions and diagnostics | 
| Connection method | 4-pos. socket | 
| Type | RS-232-C | 
| Software | ISpac Wizard 9199 | 
| Status display | Green LED (supply voltage) | 
| Red LED (line errors) | 
| Dimensional drawing |  | 
| Width | 17.5 mm | 
| Height | 107.8 mm | 
| Depth | 113.7 mm | 
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) | 
| Flammability rating according to UL 94 | V0 | 
| Housing material | PA 6.6 | 
| Ambient conditions | |
| Degree of protection | IP20 (Terminal blocks) | 
| IP30 (Housing) | |
| Ambient temperature (operation) | -20 °C ... 70 °C (Stand-alone device: any mounting position) | 
| -20 °C ... 40 °C (Group assembly: vertical DIN rail without circulating air) | |
| -20 °C ... 60 °C (Group assembly: vertical DIN rail with circulating air) | |
| -20 °C ... 50 °C (Group assembly: horizontal DIN rail without circulating air) | |
| -20 °C ... 70 °C (Group assembly: horizontal DIN rail with circulating air) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C | 
| Altitude | ≤ 2000 m | 
| Permissible humidity (operation) | ≤ 95 % (non-condensing) | 
| ATEX | |
| Identification |  II (1) G [Ex ia Ga] IIC | 
|  II (1) D [Ex ia Da] IIIC | |
|  II 3 (1) G Ex nA nC [ia Ga] IIC T4 Gc | |
|  I (M1) [Ex ia Ma] I | |
| IECEx | |
| Identification | [Ex ia Ga] IIC | 
| [Ex ia Da] IIIC | |
| Ex nA nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 | 
| Electrical isolation | 5-way isolation | 
| Mounting type | NS 35/15, NS 35/7,5 | 
| Mounting position | vertical, horizontal | 
| Item number | 1290849 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DK1 | 
| Product key | DK121W | 
| GTIN | 4063151523077 | 
| Weight per piece (including packing) | 220.5 g | 
| Weight per piece (excluding packing) | 133.1 g | 
| Customs tariff number | 85437090 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27210129 | 
| ECLASS-15.0 | 27210129 | 
ETIM
| ETIM 9.0 | EC002919 | 
UNSPSC
| UNSPSC 21.0 | 41112100 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 6(c), 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) | 
| Lead (CAS: 7439-92-1) | |
| SCIP | 1d9c4574-f017-434a-b95c-e8665fc27c3b | 
Compatible products
- 
    
      MCR-DP - Separating plate 1430594
- 
    
      IFS-USB-PROG-ADAPTER - Programming adapter 2811271
- 
    
      MACX MCR-PTB - Power and error message module 2865625
- 
    
      MACX MCR-PTB-SP - Power and error message module 2924184
- 
    
      QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
- 
    
      ME 17,5 TBUS 1,5/ 5-ST-3,81 GY - DIN rail bus connector 1090049
- 
    
      ME-TBUS-A MC 1,5-2 - DIN rail bus connector 1351974
- 
    
      ME-TBUS-A IMC1,5-2 - DIN rail bus connector 1351982
- 
    
      MPS-IH WH - Insulating sleeve 0201663
- 
    
      MPS-IH RD - Insulating sleeve 0201676
- 
    
      MPS-IH BU - Insulating sleeve 0201689
- 
    
      MPS-IH YE - Insulating sleeve 0201692
- 
    
      MPS-IH GN - Insulating sleeve 0201702
- 
    
      MPS-IH GY - Insulating sleeve 0201728
- 
    
      MPS-IH BK - Insulating sleeve 0201731
- 
    
      MPS-MT - Test plug 0201744
- 
    
      UC-EMLP (11X9) - Plastic label 0819291
- 
    
      UC-EMLP (11X9) YE - Plastic label 0822602
- 
    
      UC-EMLP (11X9) CUS - Plastic label 0824547
- 
    
      UC-EMLP (11X9) YE CUS - Plastic label 0824548
- 
    
      UC-EMLP (11X9) SR - Plastic label 0828094
- 
    
      UC-EMLP (11X9) SR CUS - Plastic label 0828098
- 
    
      US-EMLP (11X9) - Plastic label 0828789
- 
    
      US-EMLP (11X9) YE - Plastic label 0828871
- 
    
      US-EMLP (11X9) SR - Plastic label 0828872
- 
    
      LS-EMLP (11X9) WH - Device marker 0831678
- 
    
      LS-EMLP (11X9) SR - Device marker 0831705
- 
    
      LS-EMLP (11X9) YE - Device marker 0831732
- 
    
      SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates