PT 4X1-48AC-ST
-
Surge protection plug
2804856
Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 48 V AC
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Surge protection for MCR technology |
| Product family | PLUGTRAB PT |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Surge protection fault message | none |
| Arrester can be tested with CHECKMASTER from software version: | From SW rev. 3.17 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 48 V AC |
| Connection method | Screw connection (in connection with the base element) |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Maximum continuous operating voltage UC | 77 V DC |
| 55 V AC | |
| Rated current | 300 mA (45 °C) |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 1 µA (with PT 4X1+F-BE) |
| ≤ 20 µA (Directly grounded) | |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs | 2.5 kA (per path) |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (per path) |
| 20 kA (in total) | |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 12 A |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 110 V (with PT 4X1-BE) |
| ≤ 600 V (with PT 4X1+F-BE) | |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 50 V (with PT 4X1+F-BE) |
| Residual voltage at In (conductor-ground) | ≤ 160 V (spike) |
| ≤ 110 V (static) | |
| Residual voltage with Ian (10/1000) µs (line-signal ground) | ≤ 125 V |
| Voltage protection level Up (line-earth) | ≤ 150 V (C2 - 10 kV / 5 kA with PT 4X1-BE) |
| Voltage protection level Up static (line-earth) | ≤ 40 V (C2 - 10 kV / 5 kA with PT 4X1-BE) |
| Response time tA (line-earth) | ≤ 1 ns (with PT 4X1-BE) |
| ≤ 100 ns (with PT 4X1+F-BE) | |
| Response time tA (line-signal ground) | ≤ 1 ns (with PT 4X1+F-BE) |
| Input attenuation aE, asym. | 0.5 dB (≤ 2.5 MHz / 50 Ω) |
| 0.2 dB (≤ 0.5 MHz / 150 Ω) | |
| 0.1 dB (≤ 0.1 MHz / 600 Ω) | |
| Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 10 MHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 3.5 MHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 600 Ω system | typ. 900 kHz |
| Capacity (Core-Earth) | typ. 400 pF (with PT 4X1-BE) |
| typ. 2 pF (with PT 4X1+F-BE) | |
| Resistance per path | 4.7 Ω ±10 % |
| Surge protection fault message | none |
| Max. required back-up fuse | 315 mA (T) |
| Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
| D1 - 2.5 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | on base element |
| Item number | 2804856 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2 |
| Product key | CL2111 |
| GTIN | 4046356339865 |
| Weight per piece (including packing) | 27.19 g |
| Weight per piece (excluding packing) | 25.95 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | abb24f8c-e2e2-4d6f-9a97-5648321969da |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates