PT 2X1VA-120AC-ST
-
Surge protection plug
2839185
Protective plug PT with protective circuit for higher signal voltages, 2-channel, visual error warning. Nominal voltage: 120 V AC
This product needs further products for operation.
Mandatory accessories
Product details
| General | |
| Note | Technical data is valid in association with the following specified base elements: |
| PT -BE/ FM 2839282 | |
| Product family | PLUGTRAB PT |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 120 V AC (50/60 Hz) |
| Indicator/remote signaling | |
| Switching function | N/C contact |
| Connection method | Screw connection (in connection with the base element) |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 44.8 mm |
| Depth | 51.7 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Color | black (RAL 9005) |
| copper color | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Nominal voltage UN | 120 V AC (50/60 Hz) |
| Maximum continuous operating voltage UC | 150 V DC |
| 150 V AC (50/60 Hz) | |
| Rated current | 26 A AC (30 °C) |
| 1 A DC (82 °C) | |
| Operating effective current IC at UC | ≤ 1.5 mA AC |
| ≤ 2 mA DC | |
| Protective conductor current IPE | ≤ 3 mA AC |
| ≤ 4 mA DC | |
| Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
| Pulse discharge current Iimp (10/350) µs | 500 A |
| Total discharge current ITotal (8/20) µs | 5 kA |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 380 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 380 V |
| Voltage protection level Up (line-earth) | ≤ 450 V (C1 - 1.4 kV / 0.7 kA) |
| ≤ 550 V (C2 - 5 kV/2,5 kA) | |
| ≤ 400 V (C3 - 100 A) | |
| Response time tA (line-earth) | ≤ 25 ns |
| Input attenuation aE, asym. | typ. 0.3 dB (≤ 300 kHz / 150 Ω) |
| Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 1 MHz |
| Capacity (Core-Earth) | typ. 2.5 nF |
| Surge protection fault message | optical |
| Max. required back-up fuse | 25 A AC (gL/gG) |
| 1 A DC (T) | |
| Impulse durability (line-earth) | C1 - 1,4 kV / 0,7 kA |
| C2 - 5 kV / 2.5 kA | |
| C3 - 100 A | |
| D1 - 500 A |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m (amsl) |
| Standards/specifications | IEC 61643 |
| Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Mounting type | on base element |
| Item number | 2839185 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | CL2 |
| Product key | CL2111 |
| GTIN | 4017918182847 |
| Weight per piece (including packing) | 27.48 g |
| Weight per piece (excluding packing) | 23.62 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | af28128e-6654-4e23-ba5e-82b364ff7405 |
| EF3.1 Climate Change | |
| CO2e kg | 2.086 kg CO2e |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates