PT 2X1-24AC/FM-ST
-
Surge protection plug
2920146
Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for two signal wires with common reference potential. Nominal voltage: 24 V AC
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | PLUGTRAB PT |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Male |
| Surge protection fault message | Optical, remote indicator contact |
| Nominal voltage UN | 24 V AC |
| Indicator/remote signaling | |
| Switching function | N/C contact |
| Maximum operating voltage Umax. AC | 250 V AC |
| Max. operating current Imax | 0.2 A (250 V AC) |
| 0.2 A (220 V DC) | |
| 1 A (60 V AC) | |
| 1 A (60 V DC) | |
| Connection method | Screw connection (in connection with the base element) |
| Screw thread | M3 |
| Tightening torque | 0.8 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 44.8 mm |
| Depth | 51.7 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 90 mm |
| Complete module depth | 65.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 24 V AC |
| Maximum continuous operating voltage UC | 40 V DC |
| 28 V AC | |
| Rated current | 300 mA (45 °C) |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 1 µA (with PT 2X1+F-BE) |
| ≤ 10 µA (Directly grounded) | |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs | 2.5 kA (per path) |
| Total discharge current ITotal (8/20) µs | 20 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 23 A (25 °C) |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 70 V |
| Output voltage limitation at 1 kV/µs (line-signal ground) spike | ≤ 70 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 55 V |
| Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 55 V |
| Residual voltage at In (conductor-ground) | ≤ 55 V |
| Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 65 V |
| Voltage protection level Up (line-earth) | ≤ 55 V (C1 - 500 V / 250 A) |
| ≤ 55 V (C3 - 25 A) | |
| Voltage protection level Up (line-signal ground) | ≤ 55 V (C1 - 500 V / 250 A) |
| ≤ 55 V (C3 - 25 A) | |
| Response time tA (line-earth) | ≤ 1 ns |
| Input attenuation aE, asym. | typ. 0.5 dB (≤ 1.5 MHz / 50 Ω) |
| typ. 0.2 dB (≤ 500 kHz / 150 Ω) | |
| Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | typ. 8 MHz |
| Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 3 MHz |
| Resistance per path | 4.7 Ω (7-8/11-12) |
| Surge protection fault message | Optical, remote indicator contact |
| Max. required back-up fuse | 315 mA (T) |
| Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
| D1 - 2.5 kA | |
| C3 - 10 A | |
| Alternating current carrying capacity (line-earth) | 5 A - 1 s |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| DIN EN 61643-21 | |
| IEC 61643-21 | |
| DIN EN 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2002 |
| Mounting type | on base element |
| Item number | 2920146 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2 |
| Product key | CL2112 |
| GTIN | 4046356154062 |
| Weight per piece (including packing) | 30.05 g |
| Weight per piece (excluding packing) | 27.543 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 273f5490-7bf0-4835-8e8e-fda115f32da0 |
| EF3.1 Climate Change | |
| CO2e kg | 4.567 kg CO2e |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Permanent protective device monitoring with optical signaling via LED
Maximum ease of maintenance, thanks to the 2-piece design
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Easy selection for all possible demands in MCR applications with a complete product portfolio
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates