The PLCnext Technology tool chain is required to develop real-time and non-real-time applications in C++ and C# for PLCnext controllers. The PLCnext CLI command line tool is a core component in the tool chain and can be used to create metadata, C++ header files, and PLCnext Engineer libraries, as well as for the build process. There is also an add-in for Eclipse® and an extension for Microsoft Visual Studio®. This extends the user interfaces of these development environments to support the development process for PLCnext Technology.
PLC programming software
Take advantage of our user-friendly and powerful PLC programming software to make your automation processes efficient. From OPC drivers to flexible software platforms for comprehensive engineering tasks – we have the ideal solution for you.With PLCnext Technology, we offer you a future-proof platform that enables seamless integration and maximum flexibility to increase your productivity and reduce operating costs.
WATERWORX includes function block libraries for PC Worx which supplement the control technology from Phoenix Contact with functions such as regulation or control of field devices in process automation for water and wastewater treatment. The function blocks can be downloaded.
The AX OPC SERVER copy license enables the installation and parallel use of the AX OPC SERVER on multiple workstations. It is a workstation license. A workstation full license is also required.
OPC UA server for communication with a maximum of 10 modular small-scale controllers (AXC 1xxx or ILC 1x1)
MOTION-MONITORING contains function blocks for safety-related monitoring of machines and detection of errors in machine motion. The monitoring functions are performed in the safety PLC using PLCnext Engineer.
Accelerated application development with favored engineering tools PLCnext Engineer
Commission your PLCnext Control more quickly.
Holistic programming within one interface offers enormous time and cost savings.
The PLCnext Engineer software platform, which can be extended flexibly and individually with function add-ins, is a free software tool for all engineering tasks associated with PLCnext Control:
- Configuration
- Programming in accordance with IEC 61131-3
- Visualization
- Diagnostics
By combining all essential functions for the engineering process in one software package, the entire project planning can be implemented in a single engineering environment.
However, the flexible engineering tool is not just an all-in-one tool for conventional programming because it combines all the essential functions for the engineering process in one software. It also provides convenient handling when connecting high-level language programs and the standard automation.
Benefit from being able to use your familiar programming environment! With PLCnext Engineer, we make it easy for you to configure your PROFINET networks, integrate high-level language programs and MATLAB® Simulink® models, and commission and manage these on a PLCnext Control.
Tailored to your application, additional function add-ins such as a safety solution, MATLAB® Simulink® viewer, and a visualization generator can be easily integrated into the engineering platform.
You can also accelerate your application development by using ready-made solutions and software modules from the PLCnext Store. Customize the software to your individual needs. PLCnext Engineer's modular architecture means that there are no limits to what you can do.
AI support for more efficient engineering
The integrated generative AI helps developers solve tasks more quickly, use knowledge more efficiently, and speed up development processes. It provides context-based information, assists in the creation and optimization of applications, and makes it easier to work with existing program code, configurations, and documentation. This makes it possible to realize new applications more quickly and to extend and optimize existing automation solutions efficiently.
In particular in complex applications, AI helps to make existing project and application knowledge available more quickly, shortens training times, and lightens the workload for engineering teams in their day-to-day work. The user retains control at all times: Suggestions are displayed transparently, and changes are applied only after confirmation. This allows engineering teams to free up more time for innovation, shorten development cycles, and accelerate the implementation of new automation solutions.