EO-D/UT/GN
-
Socket
0804001
Socket, for India/Africa and other countries, Type: D, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: India / Africa
Product details
| General | NOT suitable for South Africa (ZA) |
| General | |
| Note | The nominal current does not apply for fuse versions. In this case, the current is determined by the fuse. |
| Country ID | India / Africa |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| B3 | |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.2 mm² ... 4 mm² |
| Nominal current | 6 A |
| Nominal voltage | 250 V AC (50 Hz) |
| Status display | no |
| Width | 45 mm |
| Height | 75 mm |
| Depth | 59.2 mm |
| Depth on NS 35/7,5 | 60 mm |
| Depth on NS 35/15 | 67.5 mm |
| Hole diameter | 4.4 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Insulating material | PA |
| Contact material | CuZn38 |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Type of plug | Type: D |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -5 °C ... 40 °C (according to IEC 60884-1, average value over a period of 24 hours not above +35°C) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | for mounting on a DIN rail in the service interface or direct mounting |
| Item number | 0804001 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE7 |
| Product key | BE7616 |
| GTIN | 4055626224657 |
| Weight per piece (including packing) | 73.6 g |
| Weight per piece (excluding packing) | 72.32 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27142305 |
| ECLASS-15.0 | 27142305 |
ETIM
| ETIM 9.0 | EC001663 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
ZBF 16:UNPRINTED - Zack Marker strip, flat 0827464
-
EO-SI-FRAME - Adapter plate 0804522
-
SI-M1A - Mounting frame 1404493
-
SI-M1B - Mounting frame 1404494
-
SI-M1A-GL - Mounting frame 1407592
-
SI-M1B-GL - Mounting frame 1407593
-
SI-M1A-ML - Mounting frame 1407588
-
SI-M1B-ML - Mounting frame 1407589
-
VS-SI-EB-EMV-1 - Mounting frame 1656482
-
VS-SI-EB-EMV-2 - Mounting frame 1656495
-
SZF 1-0,6X3,5 - Screwdriver 1204517
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates