FQ 2,54D/ 10-SH-0-BT - Female strip
1156901

SMD socket, nominal current: 3 A, test voltage: 500 V AC, number of positions: 10, pitch: 2.54 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Reliable mechanical and electrical connections thanks to the double-sided contact system
Designed for integration into the SMT soldering process
Clear and cost-optimized design
Suitable for a multitude of applications
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device

Frequently asked questions


With which numbers of positions is the FQ 2,54 board-to-board connector available?

The FQ 2,54 board-to-board connector is available with the following numbers of positions: 10, 20, 30, 50, and 80.


What is the FQ 2,54 board-to-board connector suitable for?

video thumbnail of faq answer

The FQ 2,54 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 3 A per contact.... View more

The FQ 2,54 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 3 A per contact.

View less

How can the solder contacts on the FQ 2,54 board-to-board connector be tested?

The connector is soldered using the SMT method. The solder contacts are routed under the housing and can thus be checked by means of automated optical inspection (AOI).