The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

FP 0,8/ 52-FH-SH - SMD female connector shielded
1043724

Shielded SMD female connector, nominal current: 1.7 A, test voltage: 500 V AC, number of positions: 52, pitch: 0.8 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Reliable mechanical and electrical connections, thanks to the double-sided ScaleX contact system
Robustness: ScaleX technology for high tolerance compensation and protection of contacts
Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths

Frequently asked questions


What are the special features of the shielded board-to-board connectors of the FP 0,8 series?

In addition to the characteristic functions of shielding, the shrouds of the shielded board-to-board connectors of the FP 0,8 series can also be used for current transmission.
If, for example, an 80-pos. connector is used, additional 16 A can be t... View more

In addition to the characteristic functions of shielding, the shrouds of the shielded board-to-board connectors of the FP 0,8 series can also be used for current transmission.
If, for example, an 80-pos. connector is used, additional 16 A can be transmitted per shroud side. Therefore, it is possible to transmit up to 168 A (2 x 16 A + 80 x 1.7 A = 168 A). In addition, it is also possible to partially energize the board-to-board connector, which enables higher currents per contact.

View less

How can the solder contacts on the shielded FP 0,8 board-to-board connector be tested?

The contacts are located under the shroud. The soldering result can be checked by means of a CT scan or X-ray analysis.


What is ScaleX?

ScaleX is the registered technology trademark for our patented contact system. The unique double contact ensures a reliable, robust connection of the PCBs, and high tolerance compensation when plugging.... View more

ScaleX is the registered technology trademark for our patented contact system. The unique double contact ensures a reliable, robust connection of the PCBs, and high tolerance compensation when plugging.

View less

What makes the FP 0,8 series board-to-board connector so special?

video thumbnail of faq answer

The FP 0,8 is our all-rounder for connecting printed circuit boards in the device. The board-to-board connector is a versatile specialist in terms of robustness, flexibility, and variability thanks to our ScaleX contact system. The high data transmis... View more

The FP 0,8 is our all-rounder for connecting printed circuit boards in the device. The board-to-board connector is a versatile specialist in terms of robustness, flexibility, and variability thanks to our ScaleX contact system. The high data transmission of up to 52 Gbps and the current transmission capability of 1.7 A per contact (nominal current) is particularly impressive. Another advantage: The FP 0,8 is available as a shielded and unshielded version, so you can use it in accordance with your individual requirements.

View less

With which numbers of positions is the FP 0,8 board-to-board connector available?

The FP 0,8 is available with the following numbers of positions: 12, 20, 32, 52, and 80, each as a shielded or unshielded version.


Are the different item versions from the FP 0,8 series compatible with regard to the footprint?

The items from the unshielded FP 0,8-SL series are compatible with the footprint of the shielded FP 0,8-SH items. It is therefore possible to switch flexibly between items from the FP 0,8-SH and FP 0,8-SL series without having to adapt the PCB layout... View more

The items from the unshielded FP 0,8-SL series are compatible with the footprint of the shielded FP 0,8-SH items. It is therefore possible to switch flexibly between items from the FP 0,8-SH and FP 0,8-SL series without having to adapt the PCB layout.

View less