REL-MR-BL-110DC/21HC
-
Single relay
1109539
Pluggable miniature power relay in basic design, with power contact for high continuous currents, 1 changeover contact, input voltage 110 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Single relay |
Product family | ESSENTIAL edition |
Operating mode | 100% operating factor |
Mechanical service life | 1x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 05.09.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 0.4 W |
Test voltage (Winding/contact) | 5 kV AC (50 Hz, 1 min., winding/contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 110 V DC |
Input voltage range | 77 V DC ... 247.5 V DC |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 3.8 mA |
Typical response time | 8 ms |
Typical release time | 6 ms |
Coil voltage | 110 V DC |
Coil resistance | 28.8 kΩ ±12 % |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (At 24 mA) |
Limiting continuous current | 16 A |
Maximum inrush current | 30 A (300 ms) |
Min. switching current | 10 mA (at 12 V) |
Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
58 W (at 48 V DC) | |
48 W (at 60 V DC) | |
50 W (at 110 V DC) | |
80 W (at 220 V DC) | |
4000 VA (for 250 V AC) | |
Switching capacity | 2 A (at 24 V, DC13) |
1.5 A (at 230 V, AC15) |
Connection method | Plug / solder connection |
Dimensional drawing |
|
Width | 12.7 mm |
Height | 29 mm |
Depth | 15.7 mm |
Color | white (RAL 9010) |
Ambient conditions | |
Degree of protection | RT II |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
EN 61810-1 |
Mounting type | Plug-in mounting |
Mounting position | any |
Item number | 1109539 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | DKF |
Product key | DKF921 |
GTIN | 4063151021528 |
Weight per piece (including packing) | 15 g |
Weight per piece (excluding packing) | 15 g |
Customs tariff number | 85364900 |
Country of origin | AT |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates