PI-EX-NAM/RNO
-
Signal isolator
2835053
Ex i binary input: NAMUR isolation amplifiers. For operating proximity sensors and switches in Ex areas. The binary signals are transmitted to a safe area. Relay output (N/O contact), line fault detection. Galvanic 3-way isolation.
Product details
Order information: | The electronics module is plugged into a basic terminal block. |
Product type | Signal conditioner |
Application | Digital IN |
No. of channels | 1 |
Insulation voltage input/output/supply | 0.25 kVrms |
Test voltage input/output | 1.5 kV AC |
Supply | |
Supply voltage range | 20 V DC ... 35 V DC |
Max. current consumption | max. 40 mA |
Power dissipation | max. 0.8 W (24 V) |
Control | |
Input name | Control current circuit |
Description of the input | intrinsically safe |
Available input sources | NAMUR proximity sensors |
floating switch contacts | |
Switch contacts with resistance circuit | |
Open-circuit voltage | 8.2 V DC ±10 % |
Switching threshold "0" signal current | < 1.2 mA (attenuated in acc. with EN 60947-5-6) |
Switching threshold "1" signal, current | > 2.1 mA (non-attenuated in acc. with EN 60947-5-6) |
Switching: Relay | |
Contact switching type | N/O contact, reversal options, SPST |
Limiting continuous current | 1 A (30 V DC) |
0.5 A (125 V AC) | |
Min. switching current | 10 µA |
Safety data | |
Max. output voltage Uo | 10.5 V |
Max. output current Io | 14 mA |
Max. output power Po | 37 mW |
EEX specification | [EEx ia] IIC, EX II (1)GD, BAS 97 ATEX 1251 |
IIA: Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 19.2 µF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 495 mH / 7.2 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 165 mH / 2.4 µF |
Status display | Green LED (supply voltage) |
Yellow LED (status display) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 145 mm |
Depth | 147 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C (vertical assembly) |
-20 °C ... 50 °C (horizontal assembly) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 5 % ... 95 % (relative humidity, non-condensing) |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61326:1998 |
Noise emission | |
Standards/regulations | EN 61326:1998 |
Item number | 2835053 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 097 |
Product key | DK1XXX |
GTIN | 4017918147839 |
Weight per piece (including packing) | 88.5 g |
Weight per piece (excluding packing) | 88.5 g |
Customs tariff number | 85437090 |
Country of origin | GB |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates