PI-EX-IDS-I/I
-
Signal isolator
2835613
Ex i output signal conditioner, HART-transparent. Isolates and transmits intrinsically safe 0/4 mA ... 20 mA signals to a load (I/P converters, regulating valves, displays) in the Ex area. 3-way electrical isolation (input/output/supply). Line fault detection.
Product details
| Order information: | The electronics module is plugged into a basic terminal block. |
| Product type | Signal conditioner |
| Application | Analog OUT |
| No. of channels | 1 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Maximum power dissipation for nominal condition | < 1.2 W |
| Step response (10-90%) | < 140 µs |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | ≤ 0.1 % (Of end value (at 20°C)) |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Input/power supply | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Supply | |
| Supply voltage range | 20 V DC ... 35 V DC |
| Max. current consumption | < 15 mA (At 24 V DC / 0 mA) |
| < 48 mA (at 24 V DC / 20 mA) | |
| Power consumption | max. 1.2 W (At 24 V DC / 20 mA) |
| Signal: Current | |
| Number of inputs | 1 |
| Current input signal | 4 mA ... 20 mA |
| 0 mA ... 20 mA | |
| Signal | |
| Output description | intrinsically safe |
| Number of outputs | 1 |
| Current output signal | 4 mA ... 20 mA |
| 0 mA ... 20 mA | |
| Load/output load current output | ≤ 800 Ω |
| Output ripple (current) | < 50 µAPP (For 800 Ω) |
| Connection method | Screw connection |
| Safety data | |
| Max. inductance Li | 0.1 mH |
| Max. capacitance Ci | 5 nF |
| Max. output voltage Uo | 27.7 V |
| Max. output current Io | 92 mA |
| Max. output power Po | 638 mW |
| Safety-related maximum voltage Um | 250 V AC |
| IIB (The maximum values should be used either solely as concentrated capacitance values or solely as concentrated inductance values, or as cable reactance values): Max. external inductivity Lo / Max. external capacitance Co | 15 mH / 658 nF |
| IIB (The maximum values should also be used as concentrated capacitance values and concentrated inductance values.): Max. external inductivity Lo / Max. external capacitance Co | 1.9 mH / 295 nF |
| Safety data | |
| IIC (The maximum values should be used either solely as concentrated capacitance values or solely as concentrated inductance values, or as cable reactance values): Max. external inductivity Lo / Max. external capacitance Co | 1.2 mH / 80 nF |
| IIC (The maximum values should also be used as concentrated capacitance values and concentrated inductance values.): Max. external inductivity Lo / Max. external capacitance Co | 0.4 mH / 64 nF |
| Data communication (bypass) | |
| HART function | Yes |
| Protocols supported | HART-transparent |
| Status display | LED supply voltage, PWR (green) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 145 mm |
| Depth | 147 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT and polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C (see data sheet) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 G Ex nA IIC T4 Gc | |
| Certificate | PxCIF07ATEX2835613X |
| UL, USA/Canada | |
| Identification | applied for |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Electrical isolation | 3-way isolation |
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 |
| Item number | 2835613 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CK3 |
| Product key | DK1XXX |
| GTIN | 4017918934149 |
| Weight per piece (including packing) | 119 g |
| Weight per piece (excluding packing) | 113.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d109ec19-15cd-4e92-8c57-72189b7dc1d2 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates