PI-EX-AIS-I/I
   - 
  Signal isolator
    
      2835626
      
      
    
  
      Ex i analog input: input signal conditioner, HART-transparent. Transmits 4 mA ... 20 mA signals from externally supplied measuring transducers installed in the Ex area to a load in the safe area. 3-way electrical isolation (input/output/supply).
Product details
| Order information: | The electronics module is plugged into a basic terminal block. | 
| Product type | Signal conditioner | 
| Application | Analog IN | 
| No. of channels | 1 | 
| Step response (10-90%) | < 100 µs | 
| Maximum temperature coefficient | < 0.01 %/K | 
| Maximum transmission error | ≤ 0.1 % (Of end value (at 20°C)) | 
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) | 
| Electrical isolation Input/power supply | |
| Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) | 
| Electrical isolation Output/supply | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) | 
| Supply | |
| Supply voltage range | 20 V DC ... 35 V DC | 
| Max. current consumption | < 36 mA (at 24 V) | 
| Power consumption | < 0.9 W (at 24 V) | 
| Signal | |
| Description of the input | Current input, intrinsically safe | 
| Current input signal | 4 mA ... 20 mA | 
| 0 mA ... 20 mA | |
| Signal | |
| Output description | Current output | 
| Current output signal | 4 mA ... 20 mA | 
| 0 mA ... 20 mA | |
| Output current with short-circuit | 0 mA | 
| Output current with wire break | 0 mA | 
| Load/output load current output | ≤ 600 Ω | 
| Output ripple (current) | < 65 µAPP (For 600 Ω) | 
| Safety data | |
| Max. power Pi | 800 mW | 
| Max. output voltage Uo | 2.4 V | 
| Max. output current Io | 13 mA | 
| Max. output power Po | 8 mW | 
| Safety-related maximum voltage Um | 250 V AC | 
| Data communication (bypass) | |
| HART function | Yes | 
| Protocols supported | HART-transparent | 
| Status display | Green LED (supply voltage) | 
| Dimensional drawing |  | 
| Width | 12.4 mm | 
| Depth | 147 mm | 
| Color | green (RAL 6021) | 
| Flammability rating according to UL 94 | V0 | 
| Housing material | PBT and polyamide PA non-reinforced | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -20 °C ... 55 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| CE | |
| Certificate | CE-compliant | 
| ATEX | |
| Identification |  II (1) GD [EEx ia] IIC | 
|  II 3 G Ex nA II T4 X | |
| UL, USA/Canada | |
| Identification | applied for | 
| Standards | |
| Standards/regulations | NAMUR recommendation NE 21 | 
| Item number | 2835626 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | 097 | 
| Product key | DK1XXX | 
| GTIN | 4017918911935 | 
| Weight per piece (including packing) | 100.5 g | 
| Weight per piece (excluding packing) | 100.5 g | 
| Customs tariff number | 85437090 | 
| Country of origin | DE | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates