MACX MCR-UI-UI-SP-NC
-
Input signal conditioner
2811556
Configurable 3-way isolating amplifier with safe electrical isolation, 24 V, power bridging. DIP switches on the front, over 1600 signal conversions can be set. Standard configuration (IN 0 ... 10 V/OUT 0 ... 20 mA), spring-cage connection, SIL.
Free download available.
Downloads
Product details
| Product type | Input signal conditioner |
| Product family | MACX Analog |
| No. of channels | 1 |
| Configuration | DIP switches |
| Functionality | |
| Configuration | DIP switches |
| Alignment span | ± 4 % |
| Alignment zero | ± 4 % |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 10 kHz (Can be switched to 30 Hz) |
| Protective circuit | Transient protection |
| Step response (10-90%) | 35 µs (10 kHz) |
| 11 ms (30 Hz) | |
| Maximum temperature coefficient | 0.0075 %/K |
| Maximum transmission error | ≤ 0.1 % (Compared to the final value) |
| Electrical isolation | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Insulation | Safe isolation |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 250 V AC/DC |
| Supply | |
| Nominal supply voltage range | 12 V DC ... 24 V DC -20 % ... +25 % |
| Supply voltage range | 9.6 V DC ... 30 V DC |
| Power dissipation | 500 mW (at 24 V DC / 20 mA) |
| Power consumption | ≤ 700 mW |
| Signal: Voltage/current | |
| Number of inputs | 1 |
| Voltage input signal | 0 mV ... 50 mV |
| 0 mV ... 60 mV | |
| 0 mV ... 75 mV | |
| 0 mV ... 100 mV | |
| 0 mV ... 120 mV | |
| 0 mV ... 150 mV | |
| 0 mV ... 200 mV | |
| 0 mV ... 300 mV | |
| 0 mV ... 500 mV | |
| 0 V ... 1 V | |
| 0 V ... 1.5 V | |
| 0 V ... 2 V | |
| 0 V ... 3 V | |
| 0 V ... 5 V | |
| 0 V ... 10 V (Configurable via DIP switches) | |
| 0 V ... 15 V | |
| 0 V ... 20 V | |
| 0 V ... 30 V | |
| 0 V ... 50 V | |
| 0 V ... 100 V | |
| -50 mV ... 50 mV | |
| -60 mV ... 60 mV | |
| -75 mV ... 75 mV | |
| -100 mV ... 100 mV | |
| -120 mV ... 120 mV | |
| -150 mV ... 150 mV | |
| -200 mV ... 200 mV | |
| -300 mV ... 300 mV | |
| -500 mV ... 500 mV | |
| -1 V ... 1 V | |
| -1.5 V ... 1.5 V | |
| -2 V ... 2 V | |
| -3 V ... 3 V | |
| -5 V ... 5 V | |
| -10 V ... 10 V | |
| -15 V ... 15 V | |
| -20 V ... 20 V | |
| -30 V ... 30 V | |
| -50 V ... 50 V | |
| -100 V ... 100 V | |
| 1 V ... 5 V | |
| 2 V ... 10 V | |
| Min. voltage input signal | ± 50 mV |
| Max. voltage input signal | ± 100 V |
| Current input signal | 0 mA ... 1 mA (Configurable via DIP switches) |
| 0 mA ... 1.5 mA | |
| 0 mA ... 2 mA | |
| 0 mA ... 3 mA | |
| 0 mA ... 5 mA | |
| 0 mA ... 10 mA | |
| 0 mA ... 15 mA | |
| 0 mA ... 20 mA | |
| 0 mA ... 30 mA | |
| 0 mA ... 50 mA | |
| 0 mA ... 100 mA | |
| -1 mA ... 1 mA | |
| -1.5 mA ... 1.5 mA | |
| -2 mA ... 2 mA | |
| -3 mA ... 3 mA | |
| -5 mA ... 5 mA | |
| -10 mA ... 10 mA | |
| -15 mA ... 15 mA | |
| -20 mA ... 20 mA | |
| -30 mA ... 30 mA | |
| -50 mA ... 50 mA | |
| -100 mA ... 100 mA | |
| 1 mA ... 5 mA | |
| 2 mA ... 10 mA | |
| 4 mA ... 20 mA | |
| Minimum current input signal | ± 1 mA |
| Max. current input signal | ± 100 mA |
| Input resistance of voltage input | approx. 1 MΩ (±1 V DC ... ±100 V DC) |
| Input resistance current input | approx. 10 Ω (±10 mA DC ... ±100 mA DC) |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, can be switched |
| Voltage output signal | 0 V ... 10 V (Configurable via DIP switches) |
| 0 V ... 5 V | |
| 2 V ... 10 V | |
| 1 V ... 5 V | |
| -10 V ... 10 V | |
| -5 V ... 5 V | |
| 0 V ... 2.5 V | |
| 0.5 V ... 2.5 V | |
| -2.5 V ... 2.5 V | |
| Output signal voltage inverse | 0 V ... 2.5 V |
| 0 V ... 5 V | |
| 0 V ... 10 V | |
| Current output signal | 0 mA ... 5 mA |
| 0 mA ... 10 mA | |
| 0 mA ... 20 mA (Configurable via DIP switches) | |
| 1 mA ... 5 mA | |
| 2 mA ... 10 mA | |
| 4 mA ... 20 mA | |
| -5 mA ... 5 mA | |
| -10 mA ... 10 mA | |
| -20 mA ... 20 mA | |
| Output signal current inverse | 0 mA ... 5 mA |
| 0 mA ... 10 mA | |
| 0 mA ... 20 mA | |
| Load/output load voltage output | ≥ 1 kΩ (10 V) |
| Load/output load current output | ≤ 600 Ω (20 mA; active) |
| passive: ≤ (UB-2 V) / Ioutmax | |
| Ripple | < 10 mVrms |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Housing material | PA 6.6-FR |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 2 |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Rated insulation voltage | 190 V |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Rated insulation voltage | 63 V |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -20 °C ... 45 °C |
| Rated insulation voltage | 63 V |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 10 ATEX E 059 X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | PxCIF21UKEX2811284X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 10.0044X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2021122304114077 |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Class I, Div. 2, Groups A, B, C, D T6 | |
| Class I, Zone 2, Group IIC | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| INMETRO | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | DNV 21.0063 X |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 1 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 1 % |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 1 % |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2811556 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK1111 |
| GTIN | 4046356467001 |
| Weight per piece (including packing) | 169.5 g |
| Weight per piece (excluding packing) | 96 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f1e356a7-b545-4fc6-86cd-e1493676de02 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-AIO16-EX-PS-UNI - Module carrier 2902932
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX SET-TVFKC 2-POLE - Connector set 1584383
Your advantages
Power supply possible via DIN rail connector
Over 1600 signal conversions can be set via DIP switches on the front
Installation in zone 2 permitted
Up to SIL 2 in accordance with EN 61508
Active or passive output
Status indicator for supply voltage
Plug-in screw or spring-cage connection technology (Push-in technology)
Analog signal conditioner for isolating, filtering, amplifying, and converting standard analog signals
Configurable input and output signals, including bipolar current and voltage signals
3-way electrical isolation
10 kHz limit frequency for time-critical applications
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates