WMS-OT HF 2,4 (EX4)R
-
Marking sleeve
1163127
Marking sleeve, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK W, cable diameter range: 1 ... 2.4 mm, unperforated, mounting type: slide-on, Number of individual labels: 1, text field height: 4 mm, text field width: 30000 mm
Product details
Material information | For the THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLLMASTER 300/600, and THERMOMARK E.300 (D)/E.600 (D) roll printers, this material can only be processed with an external media hub. |
Product type | Shrink sleeve |
Area of application | Railway industry |
Marking | |
Number of individual labels | 1 |
Width | 4 mm |
Length | 30 m |
Color | white (RAL 9010) |
Material | Polyolefine |
Base element material | polyolefine |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Components | halogen-free |
External cable diameter | 1 mm ... 2.4 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Temperature for testing | 120 °C |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 125 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 5 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | slide-on |
Item number | 1163127 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BGE |
Product key | BGE22F |
GTIN | 4063151174552 |
Weight per piece (including packing) | 245 g |
Weight per piece (excluding packing) | 239 g |
Customs tariff number | 39173200 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27281102 |
ECLASS-15.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.CUTTER/P - Cutter 1201336
-
THERMOMARK ROLL-CUTTER - Cutter 5146422
-
THERMOMARK ROLL-CUTTER/P - Cutter 5146435
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK W2 - Thermal transfer printer 5146147
-
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
-
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
-
THERMOMARK-RIBBON 25-WMSU - Ink ribbon 0803390
-
TM-RIBBON 40 BK 105 - Ink ribbon 1259008
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
Non-shrinkable halogen-free marking sleeve on rolls, in an oval design, for marking conductors and cables
The oval design and the large opening enable rapid fitting onto the conductor or cable
Through the use of the cutting or perforation unit, the marking sleeve can be cut to or perforated at the desired length (max. 1 m)
Widely used and proven worldwide in the railway industry
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates