SAC-4P-MS-M8FS SCO/.../...
-
Sensor/actuator cable
1535749
Sensor/actuator cable, 4-position, Plug straight M12 SPEEDCON, coding: A, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
0.2 Nm (M8 connectors) |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | Socket straight M8 |
Number of positions | 4 |
Cable length | Free input (0.2 ... 40.0 m) |
PUR halogen-free black [PUR] | |
Cable weight | 23 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
PUR halogen-free black PUR | |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) |
External cable diameter | 3.95 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
approx. 0.50 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 40 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
PUR halogen-free gray [280] | |
Cable weight | 23 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free gray [280] |
PUR halogen-free gray 280 | |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) |
External cable diameter | 3.95 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
approx. 0.50 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 40 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
PUR halogen-free yellow [240] | |
Cable weight | 25 kg/km |
UL AWM Style | 20549 |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free yellow [240] |
PUR halogen-free yellow 240 | |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
External cable diameter | 4.40 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | yellow, similar to RAL 1021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | approx. 0.75 mm |
Overall twist | 4 wires, twisted |
Length of twist, overall twist | 45 mm |
Max. conductor resistance | 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with EN 50267-2-1 | |
Flame resistance | in accordance with UL 758/1581 FT2 |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
according to UL 758, 168 h at 60 °C | |
Other resistance | hydrolysis and microbe resistant |
Resistant to salt water | |
abrasion-resistant | |
Low adhesion | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
PUR halogen-free orange [180] | |
Cable weight | 25 kg/km |
UL AWM Style | 20549 |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free orange [180] |
PUR halogen-free orange 180 | |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) |
External cable diameter | 4.40 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | orange RAL 2003 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
0.75 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 10 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 22 mm |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with DIN UL-Style 20549 |
Ambient temperature (operation) | -25 °C ... 80 °C (Cable) |
PVC black [PVC] | |
Cable weight | 33 kg/km |
UL AWM Style | 2464 / 1729 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PVC black [PVC] |
PVC black PVC | |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.05 mm |
External cable diameter | 4.40 mm ±0.15 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 79 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 5 x D |
Smallest bending radius, fixed installation | 22 mm |
Flame resistance | As per UL-Style 2464 |
Resistance to oil | EN 60811-2-1 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 80 °C (Cable, flexible installation) | |
PVC gray [500] | |
Cable weight | 33 kg/km |
Number of positions | 4 |
Shielded | no |
Cable type | PVC gray [500] |
PVC gray 500 | |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.05 mm |
External cable diameter | 4.40 mm ±0.15 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black, green-yellow |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 79 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Flame resistance | As per UL-Style 2464 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
Gray, highly flexible PUR [800] | |
Note | Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments. |
Cable weight | 27.1 kg/km |
UL AWM Style | 20549 |
Number of positions | 4 |
Shielded | no |
Cable type | Gray, highly flexible PUR [800] |
Gray, highly flexible PUR 800 | |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.15 mm ±0.05 mm (Signal line) |
External cable diameter | 4.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Overall twist | 4 wires, twisted |
Max. conductor resistance | approx. 76 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 7.5 x D |
Smallest bending radius, fixed installation | 18 mm |
Smallest bending radius, movable installation | 34 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 7,5 x D, Traversing path: 5 m, Traversing rate: 3.3 m/s, Acceleration: 5 m/s² |
Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² | |
Dynamic load capacity (torsion) | Torsion: ±360 °/m, Torsion cycles: 1000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Silicone-free | |
Special properties | Cable jacket is welding spark-resistant, recyclable, matt, low-adhesion, abrasion-resistant, flame-retardant, and self-extinguishing |
Free from silicone and cadmium | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1535749 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | AF1BCA |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M 8 MS-PA-CHAIN - Screw plug 1430860
-
B-STIFT - Marker pen 1051993
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
Flexible solutions - configurable materials with variable cable types and cable lengths
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates