SAC-4P-M 8MR/ 3,0-600 FB
   - 
  Sensor/actuator cable
    
      1406843
      
      
    
  
      Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, Plug angled M8, coding: A, on free cable end, cable length: 3 m, Hygienic design, with plastic knurl
Product details
| Product type | Sensor/actuator cable | 
| Application | Food processing industry | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Material of grip body | PP | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | PP | 
| Material for screw connection | Polypropylene | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Conductor connection | |
| Tightening torque | 0.2 Nm (M8 connectors) | 
| Connection 1 | |
| Type | Plug angled M8 | 
| Number of positions | 4 | 
| Coding type | A | 
| Connection 2 | |
| Type | free cable end | 
| Cable length | 3 m | 
| Halogen-free PP gray [600] | |
| Dimensional drawing |  | 
| Cable weight | 23 kg/km | 
| Number of positions | 4 | 
| Shielded | no | 
| Cable type | Halogen-free PP gray [600] | 
| Conductor structure signal line | 32x 0.10 mm | 
| AWG signal line | 24 | 
| Conductor cross section | 4x 0.25 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) | 
| External cable diameter | 4.50 mm ±0.15 mm | 
| Outer sheath, material | PP-EPDM | 
| External sheath, color | gray RAL 7035 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PP | 
| Single wire, color | brown, white, blue, black | 
| Thickness, insulation | ≥ 0.21 mm (Core insulation) | 
| Thickness, outer sheath | approx. 0.80 mm | 
| Overall twist | 4 wires, twisted | 
| Length of twist, overall twist | 44 mm | 
| Max. conductor resistance | 78 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) | 
| Nominal voltage, cable | ≤ 300 V AC | 
| Test voltage | ≥ 3000 V AC (Spark test) | 
| Minimum bending radius, fixed installation | 5 x D | 
| Minimum bending radius, flexible installation | 10 x D | 
| Smallest bending radius, fixed installation | 23 mm | 
| Smallest bending radius, movable installation | 45 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² | 
| Dynamic load capacity (torsion) | Torsion: ±270 °/m, Torsion cycles: ≥4000000, Torsional frequency: max.25 Torsion cycles/min | 
| Halogen-free | in accordance with DIN VDE 0472 part 815 | 
| in accordance with DIN EN 50267-2-1 | |
| Other resistance | Resistant to cold bending and cold impacts (according to DIN EN 60811-1-4 (-40 °C)) | 
| Special properties | FDA compliant according to FDA 21 CFR 177.2600 | 
| highly flexible | |
| Flexible cable conduit capable | |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) | 
| -25 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP68 | |
| IP69K | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) | 
| Standard designation | M8 connector | 
| Standards/specifications | IEC 61076-2-104 | 
| Standard designation | Material conformance | 
| Standards/specifications | FDA 21 CFR 177.2600 | 
| Item number | 1406843 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF1 | 
| Product key | AF1BCA | 
| GTIN | 4046356781640 | 
| Weight per piece (including packing) | 80.4 g | 
| Weight per piece (excluding packing) | 67.28 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.82 kg CO2e | 
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
        Contamination can be detected quickly – thanks to the light color
        Frequently searched
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates