SAC-3P-M12MR/ 0,5-542/M8FRSHBK
   - 
  Sensor/actuator cable
    
      1406029
      
      
    
  
      Sensor/actuator cable, 3-position, PVC, yellow, shielded, Plug angled M12, coding: A, on Socket angled M8, cable length: 0.5 m
Product details
| Product type | Sensor/actuator cable | 
| Application | Standard, U.S. cables | 
| Number of positions | 3 | 
| No. of cable outlets | 1 | 
| Shielded | yes | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Outer sheath, material | PVC | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) | 
| 0.2 Nm (M8 connectors) | |
| Connection 1 | |
| Type | Plug angled M12 | 
| Number of positions | 3 | 
| Coding type | A | 
| Connection 2 | |
| Type | Socket angled M8 | 
| Number of positions | 3 | 
| Cable length | 0.5 m | 
| PVC yellow 105 °C [542] | |
| Dimensional drawing |  | 
| Cable weight | 33 kg/km | 
| UL AWM Style | 2517 (105 °C / 300 V) | 
| Number of positions | 3 | 
| Shielded | yes | 
| Cable type | PVC yellow 105 °C [542] | 
| Conductor structure signal line | 7x 0.20 mm | 
| AWG signal line | 24 | 
| Wire diameter incl. insulation | 1.12 mm ±0.03 mm | 
| External cable diameter | 4.70 mm ±0.2 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | yellow | 
| Conductor material | Tin-plated Cu litz wires | 
| Material wire insulation | PVC | 
| Single wire, color | brown, blue, black | 
| Overall twist | 3 wires, twisted | 
| Optical shield covering | 85 % | 
| Max. conductor resistance | max. 79.7 Ω/km (20 °C) | 
| Insulation resistance | ≥ (550 M Ohms/m @ 500V) | 
| Nominal voltage, cable | 300 V | 
| Minimum bending radius, flexible installation | 12 x D | 
| Smallest bending radius, movable installation | 57 mm | 
| Flame resistance | FT4 | 
| Other resistance | UV resistant | 
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) | 
| -5 °C ... 105 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Standard designation | M12 connector | 
| Standards/specifications | IEC 61076-2-101 | 
| Standard designation | M8 connector | 
| Standards/specifications | IEC 61076-2-104 | 
| Item number | 1406029 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BF1 | 
| Product key | AF1IDA | 
| GTIN | 4046356800013 | 
| Weight per piece (including packing) | 23.2 g | 
| Weight per piece (excluding packing) | 21.6 g | 
| Customs tariff number | 85444290 | 
| Country of origin | US | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      SAC-M12-EXCLIP-M - Locking clip 1558988
- 
    
      UCT-WMT (23X4) - Conductor marker 0801453
- 
    
      UC-WMT (23X4) - Conductor marker 0819411
- 
    
      US-WMT (23X4) - Cable marker 0828769
- 
    
      WMTW (23X4)R - Cable marker 0831004
- 
    
      PROT-M 8 MS-PA-CHAIN - Screw plug 1430860
- 
    
      B-STIFT - Marker pen 1051993
- 
    
      TSD 02 SAC - Torque screwdriver 1208487
- 
    
      SAC BIT M8-D10 - Tool 1208461
- 
    
      TSD 04 SAC - Torque screwdriver 1208429
- 
    
      TSD-M 1,2NM - Torque screwdriver 1212224
- 
    
      TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
- 
    
      SAC BIT M12-D15 - Tool 1208432
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates