SAC-3P-M12MS/ 0,7-802/A-1L-Z
   - 
  Sensor/actuator cable
    
      1454671
      
      
    
  
      Sensor/actuator cable, 3-position, PUR halogen-free, resistant to welding sparks, highly flexible, gray RAL 7001, Plug straight M12, coding: A, with 1 LED, on Valve connector A, with 1 LED, Wiring: Z diode, cable length: 0.7 m
Product details
| Product type | Sensor/actuator cable with valve connector | 
| Number of positions | 3 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) | 
| 0.6 Nm (Valve connector) | |
| Flammability rating according to UL 94 | HB | 
| Seal material | TPU | 
| Material housing valve plug | TPU | 
| Material of grip body | TPU | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Contact material | CuSn | 
| Valve plug contact insert material | PA 6.6 | 
| Contact surface material | Sn | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 24 V AC | 
| 24 V DC | |
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 (M12 connector) | 
| Status display | 1 LED | 
| Status display present | yes | 
| Connection 1 | |
| Type | Plug straight M12 | 
| Number of positions | 3 | 
| Coding type | A | 
| Connection 2 | |
| Type | Valve connector A | 
| Number of positions | 3 | 
| Material | CuSn (Contact) | 
| Sn (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| TPU (Housing) | |
| Protective circuit | Z diode | 
| Cable length | 0.7 m | 
| PUR, halogen-free, highly stranded, resistant to welding sparks, gray [800] | |
| Dimensional drawing | 
                 | 
            
| Note | Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments. | 
| Cable weight | 31 kg/km | 
| UL AWM Style | 20549 | 
| Number of positions | 3 | 
| Shielded | no | 
| Cable type | PUR, halogen-free, highly stranded, resistant to welding sparks, gray [800] | 
| Conductor structure signal line | 28x 0.15 mm | 
| AWG signal line | 20 | 
| Conductor cross section | 3x 0.5 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) | 
| External cable diameter | 4.50 mm ±0.2 mm | 
| Outer sheath, material | PUR | 
| External sheath, color | gray RAL 7001 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PP | 
| Single wire, color | black 1, black 2, green/yellow | 
| Overall twist | Wires twisted in layers | 
| Max. conductor resistance | 39 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 20 MΩ*km | 
| Nominal voltage, cable | 300 V | 
| Test voltage | 1200 V | 
| Minimum bending radius, fixed installation | 5 x D | 
| Minimum bending radius, flexible installation | 10 x D | 
| Smallest bending radius, fixed installation | 23 mm | 
| Smallest bending radius, movable installation | 45 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² | 
| Dynamic load capacity (torsion) | Torsion: ±360 °/m | 
| Halogen-free | The cable is halogen-free | 
| Flame resistance | in accordance with UL 758/1581 FT2 | 
| Resistance to oil | in accordance with DIN EN 60811-2-1 | 
| Other resistance | Highly resistant to acids, alkaline solutions and solvents | 
| Special properties | Cable jacket is welding spark-resistant, recyclable, matt, low-adhesion, abrasion-resistant, flame-retardant, and self-extinguishing | 
| Free from silicone and cadmium | |
| Free of substances which would hinder coating with paint or varnish | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Ambient temperature (operation) (Valve connector) | -20 °C ... 85 °C (Valve connector) | 
| M12 | |
| Standard designation | M12 connector | 
| Standards/specifications | IEC 61076-2-101 | 
| Valve connector | |
| Standard designation | Valve connector | 
| Standards/specifications | EN 175301-803 | 
| Item number | 1454671 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BF1 | 
| Product key | AF1DJA | 
| GTIN | 4046356578097 | 
| Weight per piece (including packing) | 22.22 g | 
| Weight per piece (excluding packing) | 22.22 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060312 | 
| ECLASS-15.0 | 27060312 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
 - 
    
      
SAC-M12-EXCLIP-M - Locking clip 1558988
 - 
    
      
UCT-WMT (23X4) - Conductor marker 0801453
 - 
    
      
UC-WMT (23X4) - Conductor marker 0819411
 - 
    
      
US-WMT (23X4) - Cable marker 0828769
 - 
    
      
WMTW (23X4)R - Cable marker 0831004
 - 
    
      
SF-BIT-PH 1-70 - Screw insert 1212582
 - 
    
      
B-STIFT - Marker pen 1051993
 - 
    
      
TSD 04 SAC - Torque screwdriver 1208429
 - 
    
      
TSD-M 1,2NM - Torque screwdriver 1212224
 - 
    
      
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
 - 
    
      
SAC BIT M12-D15 - Tool 1208432
 
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates