PSR-SCP- 24UC/ESAM4/3X1/1X2/B-SET10
-
Safety relays
1449149
Set consisting of 10 safety relays for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Emergency stop |
| Safety door | |
| Control | 2-channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | typ. 150 ms (For Us autostart) |
| typ. 100 ms (For Us manual, monitored start) | |
| Typ. starting time with Us | typ. 250 ms (with Us / when controlled via A1) |
| Typical release time | typ. 20 ms (At Us on demand via sensor circuit) |
| typ. 45 ms (At Us/on demand via A1) | |
| Recovery time | < 1 s (Boot time) |
| 1 s (following demand of the safety function) | |
| Maximum power dissipation for nominal condition | 16.44 W (US = 26.4 V, IL² = 72 A², PTotal max = 2.04 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 70 mA (at US) |
| Power consumption at US | typ. 1.68 W |
| Inrush current | < 3.5 A (typ. with US, Δt = 3 ms) |
| Filter time | 5 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: Logic (S12, S22) | |
| Description of the input | safety-related |
| Number of inputs | 2 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC (S12) |
| Input voltage range "1" signal | 20.4 V ... 26.4 V (S12) |
| Input current range "0" signal | 0 mA ... 2 mA |
| Inrush current | < 100 mA (Δt = 500 ms, with Us/Ix at S12) |
| > -100 mA (Δt = 300 ms, with Us/Ix at S22) | |
| Filter time | No test pulses permitted |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 38 mA (typ. with US at S12) |
| -38 mA (typ. with US at S22) | |
| Digital: Start circuit (S34, S35) | |
| Description of the input | non-safety-related |
| Number of inputs | 2 |
| Input voltage range "1" signal | 20.4 V ... 26.4 V |
| Inrush current | < 6 mA (typ. with US at S34/35) |
| Filter time | No test pulses permitted |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 0 mA (typ. with US at S34) |
| 1 mA (typ. with US at S35) | |
| Relay: Enabling current paths (13/14, 23/24, 33/34) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 3 |
| Contact switching type | 3 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 5 A (AC15) |
| 6 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Interrupting rating (ohmic load) max. | Observe derating and load limit curve |
| Output fuse | 10 A gL/gG (High demand) |
| 4 A gL/gG (Low demand) | |
| Relay: Signaling current path (41/42) | |
| Output description | 2 N/C contacts parallel, non-safety-related, floating |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1.5 A (AC15) |
| 2 A (DC13) | |
| Limiting continuous current | 6 A (Signaling current path) |
| Sq. Total current | 36 A2 |
| Switching frequency | max. 0.5 Hz |
| Interrupting rating (ohmic load) max. | Observe derating and load limit curve |
| Output fuse | 6 A gL/gG |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Status display | 3 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1449149 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA114 |
| GTIN | 4063151833688 |
| Weight per piece (including packing) | 1,618.3 g |
| Weight per piece (excluding packing) | 1,618.3 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 5cfd63e7-6aa8-4edc-8039-e86ea08109c0 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
Basic insulation
2 channel control
3 enabling current paths, 1 signaling current path
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates