PSR-SCP-24DC/ESD/4X1/30-SET35
-
Safety relays
1217839
Set of 35 safety relays for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a dropout delay of 0.1 s to 30 s, plug-in screw connection terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Light grid | |
Control | 1 and 2 channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Times | |
Typical response time | 150 ms (Monitored/manual and auto-start) |
Typical release time | 20 ms (Undelayed contacts) |
100 ms (delayed contacts) | |
Delay time range | 0.1 s ... 30 s ±30 % (adjustable) |
Recovery time | 330 ms (Restart) |
1 s (Electric torque) |
Maximum power dissipation for nominal condition | 1.8 W |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV / basic insulation |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Inrush current | typ. 250 mA |
General | |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 75 mA DC |
Voltage at input/start and feedback circuit | approx. 24 V DC |
Typical response time | 150 ms (Monitored/manual and auto-start) |
Typical release time | 20 ms (Undelayed contacts) |
100 ms (delayed contacts) | |
Typical release time range | 0.1 s ... 30 s |
Recovery time | 330 ms (Restart) |
1 s (Electric torque) | |
Protective circuit | Suppressor diode, 33 V DC |
Max. permissible overall conductor resistance | 500 Ω (Input and reset circuit at UN) |
Operating voltage display | Green LED |
Status display | LED K1/K2 and K3(t)/K4(t), green |
Contact switching type | 4 enabling current paths |
Contact material | AgSnO2 |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 15 V AC/DC |
Limiting continuous current | 6 A (N/O contact) |
Maximum inrush current | 6 A |
Inrush current, minimum | 25 mA |
Sq. Total current | 120 A2 (see to derating) |
Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
288 W (48 V DC, τ = 0 ms) | |
90 W (110 V DC, τ = 0 ms) | |
88 W (220 V DC, τ = 0 ms) | |
1500 VA (250 V AC, τ = 0 ms) | |
Maximum interrupting rating (inductive load) | 42 W (24 V DC, τ = 40 ms) |
33 W (48 V DC, τ = 40 ms) | |
25 W (110 V DC, τ = 40 ms) | |
23 W (220 V DC, τ = 40 ms) | |
Switching capacity min. | 0.4 W |
Switching capacity (360/h cycles) | on request |
Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Output fuse | 10 A gL/gG NEOZED (N/O contact) |
Relay: Enabling current paths | |
Number of outputs | 4 |
Contact material | AgSnO2 |
Switching voltage | max. 250 V AC/DC |
min. 15 V AC/DC | |
Switching capacity | min. 0.4 W |
Inrush current | max. 6 A |
Limiting continuous current | 6 A |
Sq. Total current | 49 A2 |
Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
288 W (48 V DC, τ = 0 ms) | |
90 W (110 V DC, τ = 0 ms) | |
88 W (220 V DC, τ = 0 ms) | |
1500 VA (250 V AC, τ = 0 ms) | |
Maximum interrupting rating (inductive load) | 42 W (24 V DC, τ = 40 ms) |
33 W (48 V DC, τ = 40 ms) | |
25 W (110 V DC, τ = 40 ms) | |
23 W (220 V DC, τ = 40 ms) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Status display | LED (green) |
Error indication | K1/K2 and K3(t)/K4(t) LED, green |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Housing material | PA |
Safety data | |
Stop category | 0 |
1 | |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e |
Safety data | |
Safety Integrity Level (SIL) | 3 |
Safety data | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 45 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 1217839 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA131 |
GTIN | 4063151300982 |
Weight per piece (including packing) | 6,423 g |
Weight per piece (excluding packing) | 6,423 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 34, 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | 19a620c8-b2cf-4183-85bc-2ea025fb8108 |
Compatible products
Your advantages
Manually monitored and automatic activation
For emergency stop and safety door monitoring, plus evaluation of light grids
1- and 2-channel control
Fixed delay times of 0.1 s ... 300 s
Protective labels to prevent manipulation of the set time (PSR-ESD-300) or electronic protection against manipulation (PSR-ESD-30)
Maximum of 3 undelayed and 2 dropout delay contacts
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates