PSR-MC82-5NO-1NC-1DO-24DC-SC
-
Extension module
2702382
Contact extension up to SIL 3, Cat. 4, PL e in conjunction with suitable evaluation device, 5 enabling current paths, US = 24 V DC, plug-in screw terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Extension module |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 50 ms (Monitored/manual and auto-start) |
| Typ. starting time with Us | < 50 ms (when controlled via A1/A2) |
| Typical release time | < 25 ms (when controlled via A1/A2) |
| Recovery time | < 100 ms |
| Maximum power dissipation for nominal condition | 15.2 W (at US = 30 V, IL² = 64 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
| Rated control supply current IS | typ. 80 mA |
| Power consumption at US | typ. 1.92 W |
| Inrush current | typ. 125 mA (Δt = 7 ms at Us) |
| Filter time | 4 ms (at A1 in the event of voltage dips at Us) |
| max. 1 ms (at A1/A2, test pulse width, blanking pulses/dark test) | |
| 5 ms (at A1/A2, test pulse rate, blanking pulses/dark test) | |
| Where test pulse width < 1 ms: test pulse rate = 5 x test pulse width | |
| max. 1 ms (at A1/A2, test pulse width, switch-on pulses/light test) | |
| 10 ms (at A1/A2; test pulse rate; switch-on pulses/light test) | |
| Deactivate the switch-on pulses for safety applications. | |
| Protective circuit | Surge protection; Suppressor diode |
| Reverse polarity protection; Universal diode | |
| Relay: Enabling current paths (23/24 ... 63/64) | |
| Output description | safety-related N/O contacts |
| Number of outputs | 5 (undelayed) |
| Contact switching type | 5 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 24 V DC (Enabling current path 23/24) | |
| max. 250 V AC/DC (all other enabling current paths, observe load curve) | |
| Switching power | min. 50 mW (5 V / 10 mA) |
| Inrush current | min. 10 mA |
| max. 20 A (≤ 100 ms) | |
| Switching capacity | 3 A (24 V (DC13)) |
| 3 A (250 V (AC15)) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 64 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| 6 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (11/12) | |
| Output description | Safety-related N/C contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO |
| Switching voltage | min. 5 V AC/DC |
| max. 24 V DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 100 mA | |
| Limiting continuous current | 100 mA |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Signal: M1 | |
| Output description | non-safety-related |
| Number of outputs | 1 (digital, PNP) |
| Voltage | typ. 23 V DC (US - 1 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
| Short-circuit protection | Yes |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Status display | 2 x LED (green) |
| Width | 17.5 mm |
| Height | 112.2 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g (In the event of stress caused by shock, contact reactions are possible for up to 6 ms.) |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g (In the event of stress caused by vibration, contact reactions are possible for up to 1 ms.) |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2702382 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA181 |
| GTIN | 4055626145471 |
| Weight per piece (including packing) | 220.77 g |
| Weight per piece (excluding packing) | 185.49 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 10.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 5cc21dee-aeaf-4113-b01b-485afa7da360 |
| EF3.1 Climate Change | |
| CO2e kg | 4.284 kg CO2e |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061 in conjunction with suitable evaluation device
Low housing width of just 17.5 mm
1- and 2-channel control
5 enabling current paths, 1 confirmation current path, 1 digital signal output
Automatic activation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates