PSR-SCP- 24DC/TS/S
-
Safety module
2986229
Freely configurable safety module with 20 safe inputs and 4 safe outputs; 4 alarm, 2 clock, and 2 ground switching outputs; diagnostics possible via bus gateways, up to SIL 3, Cat.4/PL e, SIL 3, EN 50156, plug-in screw connection terminal blocks
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety device |
Application | Emergency stop |
Light grid | |
Safety door | |
Two-hand control | |
Number of possible extension modules | 1 (max. continuous current via PSR-TBUS: 4 A) |
Control | 1 and 2 channel |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Pollution degree | 2 |
Times | |
Response time | max. 30 ms (plus response time of PSR-TS-SDOR4) |
Recovery time | < 10 s |
Maximum power dissipation for nominal condition | 6372 mW (at a = 20, b = 2, c = 4, e = 2, Iclock = 100 mA, Isignal = 100 mA, IOut/GND = 2 A, IOut/Out = 2 A) |
Nominal operating mode | 100% operating factor |
Interfaces | USB |
DIN rail TBUS for extension modules and bus couplers | |
Supply | |
Rated control circuit supply voltage US | 18 V DC ... 30 V DC (Incl. all tolerances, incl. residual ripple) |
Rated control circuit supply voltage US | 24 V DC (A1/A2) |
Rated control supply current IS | typ. 110 mA |
Limiting continuous current | max. 6 A (For looped-through current paths A1/A1 and A2/A2) |
Filter time | typ. 20 ms (Load-dependent, in the event of voltage dips at US) |
Protective circuit | Yes, within the scope of the operating voltage limits |
Status display | 3 x LED (green), 1 x LED (red) |
Digital | |
Description of the input | Digital, type HTL |
Number of inputs | 10 (Two-channel, up to SIL 3) |
20 (1-channel, up to SIL 2) | |
Input voltage range "0" signal | 0 V DC ... 5 V DC (for safe Off) |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Cable length | max. 2000 m |
Status display | 20 x LED green (1 LED per input) |
Current consumption | typ. 4 mA |
Digital | |
Number of outputs | 4 (Safe semiconductor outputs, up to Cat. 4 in accordance with EN ISO 13849-1) |
2 (Ground switching outputs) | |
Note on protection circuit | Yes, within the scope of the operating voltage limits |
Short-circuit protection | Yes |
Output voltage | < 5 V (Low state) |
Leakage current | max. 2 mA |
Max. capacitive load | max. 1 µF (Electronic components) |
Max. inductive load | See "Protective circuit" |
Limiting continuous current | 2 A (Per channel, see Derating) |
2 A (Total current of all outputs) | |
Nominal output voltage | 24 V DC (Supply via 24 V/0 V) |
Nominal output voltage range | 18 V DC ... 30 V DC (Incl. all tolerances, incl. residual ripple) |
Status display | 4 x LED green (1 LED per output) |
Test pulses | < 1 ms |
Signal | |
Output description | Digital |
Number of outputs | 4 |
Voltage | 24 V DC (Supply via 24 V/0 V) |
Limiting continuous current | 100 mA |
Short-circuit protection | Yes |
Clock | |
Output description | Digital |
Number of outputs | 2 |
Voltage | 24 V DC (Supply via 24 V/0 V) |
Limiting continuous current | 100 mA |
Test pulses | < 1 ms |
Short-circuit protection | Yes |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. |
Width | 67.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow |
Housing material | Polyamide PA non-reinforced |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 2 (1-channel parameterization) |
4 (2-channel parameterization) | |
Performance level (PL) | d (1-channel parameterization) |
e (2-channel parameterization) | |
Safety data: EN 50156 | |
Safety Integrity Level (SIL) | max. 3 (Reference IEC 61508) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 2 (1-channel parameterization) |
3 (2-channel parameterization) | |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 2 (1-channel parameterization) |
3 (2-channel parameterization) | |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 2 (1-channel parameterization) |
3 (2-channel parameterization) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Maximum altitude | max. 2000 m (See Appendix "Using PSR-TRISAFE modules at altitudes greater than 2000 m above sea level") |
Max. permissible humidity (storage/transport) | 75 % (On average, 85 % occasionally) |
Max. permissible relative humidity (operation) | 75 % (On average, 85 % occasionally) |
Shock (operation) | 10g (Δt = 11 ms, three shocks in each space direction) |
10g (Δt = 16 ms, continuous shock, 1000 shocks in each space direction) | |
Vibration (operation) | 2g |
Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | On horizontal DIN rail |
Item number | 2986229 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA311 |
Catalog page | Page 261 (C-6-2019) |
GTIN | 4046356477192 |
Weight per piece (including packing) | 395.1 g |
Weight per piece (excluding packing) | 154 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) |
Compatible products
-
PSR-TRISAFE STARTER KIT - Starter kit 2986300
-
IFS-CONFSTICK - Memory block 2986122
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
SAFECONF - Configuration package 2986119
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
PSR-TBUS - DIN rail bus connector 2890425
-
PSR-FTB/20/86 - Filter terminal block 2904477
-
PSR-FTB/1.5/11.5 - Filter terminal block 2904476
-
COPYSTATION - IFS - Copy and delete station 2901985
-
EM-CAN-GATEWAY-IFS - Data interface 2901504
-
EM-MODBUS-GATEWAY-IFS - Data interface 2901528
-
EM-ETH-GATEWAY-IFS - Data interface 2901988
-
EM-PNET-GATEWAY-IFS - Data interface 2904472
-
EM-PB-GATEWAY-IFS - Data interface 2297620
-
PSR-TBUS - 1PCS - DIN rail bus connector 1326060
Your advantages
Freely configurable safety module for monitoring emergency stops, safety doors, light grids, etc.
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
EN 50156
Option for connecting fieldbus gateways for diagnostics and signaling functions
Quick startup thanks to comprehensive simulation and test functions
Easy graphical configuration instead of complex programming
Easy graphical configuration with the SAFECONF software
Including IFS-CONFSTICK memory stick for easily storing and saving the configuration
Multifunctional use for a wide range of safety functions
With 20 safe inputs, 4 safe outputs, 4 alarm outputs, and 2 clock outputs on a design width of just 67.5 mm
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates