PSR-FTB/20/86
-
Filter terminal block
2904477
Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 µF/86 µF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Filter terminal block |
Area of application | Functional safety |
Operating mode | 100% operating factor |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Maximum power dissipation for nominal condition | 4.8 W |
Rated insulation voltage | 50 V |
Rated surge voltage | 1.5 kV |
Nominal input voltage UN | 24 V DC ±20 % (Control voltage UST right/left) |
Typical input current at UN | max. 20 mA |
Protective circuit | Surge protection |
Nominal output voltage | 24 V DC ±20 % (Control voltage UST right/left) |
Nominal output voltage range | 19.2 V DC ... 28.8 V DC (Control voltage UST right/left) |
Limiting continuous current | max. 2 A (in total for OUT1 + OUT2) |
Load current range | 530 mA |
Control circuits | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Load circuit | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Width | 6.2 mm |
Height | 94 mm |
Depth | 80 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2904477 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA |
Product key | DNA35Z |
GTIN | 4046356831512 |
Weight per piece (including packing) | 33 g |
Weight per piece (excluding packing) | 33 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27240692 |
ECLASS-15.0 | 27240692 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 1101a723-b1cc-45f7-ab58-ef222f83f9b6 |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates