NAT firewall
FL MGUARD 1105
-
Router
1153078
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): 0 °C ... 60 °C, Supply voltage range: 18 V DC ... 32 V DC, NAT, Unmanaged Switch, Protection without configuration in Easy Protect Mode, Non-blocking validation of the configuration in test mode, Stateful inspection firewall
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 130 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | light gray (RAL 7035) |
| Housing material | Polycarbonate fiber reinforced |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 5 (RJ45 ports) |
| Signal contact | |
| Connection method | Push-in-/Spring-cage connection |
| Additional text | not electrically isolated |
| Functionality | |
| Basic functions | NAT firewall with intelligent firewall, slot for SD memory card |
| System requirements | |
| Supported browsers | Firefox, Chrome, Edge in the latest version |
| Product type | Security router for the DIN rail |
| Product family | Security-Router |
| Type | Stand-alone |
| Special properties | NAT |
| Unmanaged Switch | |
| Protection without configuration in Easy Protect Mode | |
| Non-blocking validation of the configuration in test mode | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| Filtering | IP, port, protocol |
| Firewall rules | Stateful inspection firewall |
| Basic functions | NAT firewall with intelligent firewall, slot for SD memory card |
| Network Time Protocol (NTP) client | Client/server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Local diagnostics | US1 Supply voltage US1 Green LED |
| One LED per port Link active Green LED | |
| Maximum power dissipation for nominal condition | typ. 2.88 W |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 18 V DC ... 32 V DC |
| Power supply connection | via COMBICON, max. conductor cross-section 1.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 1060 mA (loaded outputs) |
| Typical current consumption | 180 mA (at 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Status display | Supply voltage, data transmission, error, link, activity |
| Item number | 1153078 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN311 |
| GTIN | 4063151151713 |
| Weight per piece (including packing) | 430.05 g |
| Weight per piece (excluding packing) | 326.81 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
| ECLASS-15.0 | 19170406 |
ETIM
| ETIM 10.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 4,4'-isopropylidenediphenol (CAS: 80-05-7) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 52442c30-d6e6-446e-af75-7c6c01d79249 |
Compatible products
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
The new Firewall Assistant helps you to create Firewall rules
High data throughput
Inexpensive entry into network security
Test Mode: easily test the created firewall rules without limiting system availability
Easy Protect Mode: without requiring any configuration, wire bridges are used to block external network access attempts
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates