VAL-MS 350/10 ST
-
Type 2 surge protection plug
2803564
Type 2 surge protection plug with a varistor for VAL-MS base element, thermal monitoring, visual fault warning.
Product details
Product type | Replacement plug |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | optical |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 240 V AC |
Connection method | FLASHTRAB/VALVETRAB plug-in system connector |
Width | 17.7 mm |
Height | 52.4 mm |
Depth | 54.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | 1L-N/PE |
Nominal voltage UN | 240 V AC |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 350 V AC |
Residual current IPE | ≤ 340 µA |
Standby power consumption PC | ≤ 120 mVA |
Nominal discharge current In (8/20) µs | 5 kA |
Maximum discharge current Imax (8/20) µs | 10 kA |
Voltage protection level Up | ≤ 1.2 kV |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Mounting type | on base element |
Item number | 2803564 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1323 |
Catalog page | Page 40 (TT-2011) |
GTIN | 4046356301930 |
Weight per piece (including packing) | 54.5 g |
Weight per piece (excluding packing) | 53 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates