F-MS 30 ST
-
Type 2 surge protection plug
2803519
Surge protection plug type 2, with N-PE total current spark gap for base element.
Surge protection plug type 2, with N-PE total current spark gap for base element.
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 230 V AC (N-PE) |
| Width | 17.5 mm |
| Height | 52.5 mm |
| Depth | 52 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Direction of action | N-PE |
| Nominal voltage UN | 230 V AC |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 260 V AC |
| Maximum continuous operating voltage UC (N-PE) | 260 V AC |
| Protective conductor current IPE | ≤ 3 µA |
| Standby power consumption PC | ≤ 1 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
| Maximum discharge current Imax (8/20) µs | 30 kA |
| Maximum discharge current Imax (8/20) µs (N-PE) | 30 kA |
| Follow current interrupt rating Ifi (N-PE) | 100 A (260 V AC) |
| Voltage protection level Up | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
| Response time tA | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11 | |
| EN 61643-11/A11 | |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 |
| Standards/specifications | IEC 61643-1 |
| Note | 2005 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | DIN EN 61643-11/A11 |
| Note | 2007 |
| Mounting type | on base element |
| Item number | 2803519 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1323 |
| GTIN | 4046356301886 |
| Weight per piece (including packing) | 59.6 g |
| Weight per piece (excluding packing) | 42.86 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |