TTC-6-FMRX-PT
-
Remote signaling module receiver
1193571
Receiver module, for the visual monitoring and floating remote signaling of adjacent surge protective devices from the TERMITRAB complete or CLIXTRAB product family. Suitable for directly or indirectly grounded DIN rails.
Product details
Product type | Remote signaling set |
Product family | TERMITRAB complete |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | OV3 (acc. to DIN EN 50124-1) |
Pollution degree | PD2 (acc. to DIN EN 50124-1) |
Indicator/remote signaling | |
Switching function | N/C contact |
Supply: Status indicator/remote signaling | |
nom. voltage | 24 V AC ... 48 V AC (50/60 Hz, with derating) |
12 V DC ... 48 V DC (with derating) | |
Operating voltage | 20 V AC ... 49 V AC (50/60 Hz, with derating) |
10 V DC ... 74 V DC (with derating) | |
Operating current | ≤ 5 mA DC (24 V) |
max. 8 mA DC (10 V) | |
Number of surge protection modules that can be mounted side by side | 50 (TTC-6) |
30 (CLT-10) |
Connection method | Push-in connection |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Altitude | ≤ 2000 mm (amsl) |
Ambient temperature (operation) | -40 °C ... 70 °C (T4) |
Operating voltage | 12 V DC ... 48 V DC (with derating) |
24 V AC ... 48 V AC (with derating) | |
Nominal current IN | ≤ 12 mA (Rx+Tx @ 24 V) |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 105.8 mm |
Depth | 83.5 mm (incl. DIN rail 7.5 mm) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Surge protection fault message | Optical, multi-stage remote indication contact |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Conformity/Approvals | |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D T4 |
Standards/specifications | EN 50124-1 |
Note | 2017 |
Standards/specifications | EN 50121-4 |
Note | 2016 + A1:2019 |
Standards/specifications | EN 61000-6-3 |
Note | 2007 + A1:2011 |
Standards/specifications | EN 61000-6-2 |
Note | 2005 |
Standards/specifications | EN/IEC 60079-0 |
Note | 2018 |
Standards/specifications | EN/IEC 60079-7 |
Note | 2015 + A1:2018 |
Standards/specifications | IEC 60079-0 |
Note | 2017 |
Standards/specifications | IEC 60079-7 |
Note | 2017 |
Standards/specifications | GB/T 3836.1 |
Note | 2021 |
Standards/specifications | GB/T 3836.3 |
Note | 2021 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 1193571 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL226Z |
GTIN | 4063151246242 |
Weight per piece (including packing) | 44.6 g |
Weight per piece (excluding packing) | 41.61 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | 9ead68e5-684d-4bc3-8f17-832281959727 |
EF3.0 Climate Change | |
CO2e kg | 4.507 kg CO2e |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
CLIPFIX 35-5 - End bracket 3022276
-
TS-UK 6-T - Separating plate 3072820
-
TTC-EX-PP - Separating plate 1011977
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Collective remote monitoring of up to 50 protective devices via optical monitoring
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates