Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 24 V AC
Single relays and accessories
With our plug-in single relays and extensive range of accessories, you always remain flexible. Simple and quick replacement of relays ensures high system availability in your application. From suitable marking material and potential distribution systems to multifunctional time modules, we offer a wide range of accessories for your relay system.
Plug-in miniature relay with mechanical switching position indicator, FASTON connection, 1 changeover contact, status display: LED (yellow), RC element, Input voltage: 120 V AC
Solid-state relay, for signal amplification and isolation of the control and load circuits, can be plugged in the solderable plug-in bases SIM-AMS or with PCB connection for mounting directly onto the PCB, input: 4-32 V DC, output: 12-530 V AC/ 5 A
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 220 V DC
Pluggable industrial relay, RT III sealed with power contacts, 4x changeover contacts, mechanical switch position indicator, polarity: non-polarized, input voltage: 230 V AC, in connection with RIF-2.../EX bases approved in accordance with ATEX/IECEx (zone 2) and Ex zone class I, div. 2.
Plug-in base for standard I/O modules, Generation 4 from Opto 22, can be labeled with marker pins BN or BNB
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 125 V DC
Plug-in high-power relay with power contacts, 3 N/O contacts, coil voltage: 24 V AC
Plug-in miniature relay, FASTON connection, 1 changeover contact, status display: LED (yellow), Input voltage: 48 V AC
Plug-in miniature relay, FASTON connection, 1 changeover contact, status display: LED (yellow), Input voltage: 24 V AC
Your advantages
- High system availability due to easily replaceable relays
- Time savings during wiring with our comprehensive accessories and plug-and-play cabling solutions
- Efficient mounting with helpful potential distribution systems, such as plug-in bridges, for your relay system
- Clear identification with suitable marking material
Auxiliary relays for operation and switching in areas with high safety demands
The auxiliary relays are ideal for use in control and monitoring systems. They ensure electrical isolation between auxiliary and control circuits. The auxiliary relays also consume very little power – despite their high switching capacity. This makes them ideal for use in substations, for example.
The axial armature relay actuates all contacts at the same time, without intermediate switching via levers. The plug-in auxiliary relays are quickly and safely mounted on the corresponding base module.
Your advantages with our auxiliary relays:
- Reliable and durable operation due to the high switching capacity
- Space-saving installation due to the compact design
- Easy commissioning with preassembled connectors