MACX MCR-EX-AP-2REL-2DI-LP
-
Relay module
1292331
Ex i-Relay module isolates binary Ex i and non Ex i signal and control circuits, and is used for intrinsically safe activation of Ex i field currents via one changeover contact relay per channel. number of channels: 2, Standard configuration, Loop-powered, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Screw connection
Product details
| Notes on operation | Installation conditions influence the ambient temperature. Please refer to the operating instructions. |
| Product type | Relay Module |
| Product family | MACX Analog |
| No. of channels | 2 |
| Electrical isolation | 4-way isolation |
| Electrical isolation between input and output | yes |
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Input 1 / input 2 | |
| Test voltage | 350 V (50 Hz, 60 s) |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| Power dissipation | ≤ 0.4 W |
| Control | |
| Description of the input | Control input, not intrinsically safe |
| Voltage input signal | 12 V ... 31.2 V (Switching signal) |
| Current consumption | < 25 mA (12 V) |
| < 17 mA (24 V ... 31.2 V) | |
| Switching: Relay | |
| Output description | intrinsically safe |
| Contact switching type | 1 changeover contact per channel |
| Minimum switching voltage | 1 V (1 mA) |
| Maximum switching voltage | 45 V DC (0.25 A) |
| 30 V DC (4 A) | |
| 45 V AC (4 A, cos >0.7) | |
| Typical response time | ≤ 10 ms |
| Typical turn-off time | ≤ 10 ms |
| Switching frequency | ≤ 15 Hz |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Ex i circuits (EPL) | Ga |
| Da | |
| Ma | |
| Safety data | |
| Input voltage Ui | 45 V AC |
| Input current Ii | 4 A |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Safety-related maximum voltage Um | 253 V AC |
| Safety data | |
| Input voltage Ui | 45 V DC |
| Input current Ii | 0.25 A |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Safety-related maximum voltage Um | 253 V AC |
| Safety data | |
| Input voltage Ui | 30 V DC |
| Input current Ii | 4 A |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Safety-related maximum voltage Um | 253 V AC |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 112.5 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Ambient conditions | |
| Degree of protection | IP20 (Terminal blocks) |
| IP30 (Housing) | |
| Ambient temperature (operation) | -20 °C ... 70 °C (Stand-alone device: any mounting position) |
| -20 °C ... 70 °C (Group assembly: vertical DIN rail without circulating air) | |
| -20 °C ... 70 °C (Group assembly: vertical DIN rail with circulating air) | |
| -20 °C ... 70 °C (Group assembly: horizontal DIN rail without circulating air) | |
| -20 °C ... 70 °C (Group assembly: horizontal DIN rail with circulating air) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3(1) G Ex ec nC [ia Ga] IIC T4 Gc | |
| I (M1) [Ex ia Ma] I | |
| IECEx | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
| Electrical isolation | 4-way isolation |
| Mounting type | NS 35/15, NS 35/7,5 |
| Mounting position | vertical, horizontal |
| Item number | 1292331 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK121W |
| GTIN | 4063151525613 |
| Weight per piece (including packing) | 189.3 g |
| Weight per piece (excluding packing) | 160 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210192 |
| ECLASS-15.0 | 27210192 |
ETIM
| ETIM 9.0 | EC002498 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 527a5898-3267-4b3a-8030-0259c0dda785 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
ME-TBUS-A MC 1,5-2 - DIN rail bus connector 1351974
-
ME-TBUS-A IMC1,5-2 - DIN rail bus connector 1351982
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates