A safe redundant system is the result of the parallel connection of two power supply units which are decoupled from one another. To further increase system availability, TRIO DIODE provides the solution: decoupling with diode.
TRIO2-DIODE/12-24DC/2X10/1X20
-
Redundancy module
2907380
Redundancy module, 12 V - 24 V DC, 2 x 10 A, 1 x 20 A
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528DNV
Approval ID: TAA000011FNK
Approval ID: TA25015MNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 63 A | - 10 |
cULus Recognized
cULus Listed
Your advantages
Quick and easy installation with Push-in connection technology
Save energy
Redundant wiring up to the load
Permanent monitoring of redundancy
Consistent redundancy up to the load