PV-SET 600DC-SD/AC-RCBO
-
Surge protection device set
2800757
Surge protection in IP65 housing for the AC and DC side of an inverter for two-string photovoltaic systems up to 600 V DC, connection via SUNCLIX plug/socket. With DC switch disconnector and residual current safety equipment.
Product details
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| Type | Installation housing |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 230 V AC (TT network) |
| RCD switch | |
| Rated residual operating current IΔn | 300 mA |
| Rated making and breaking capacity Im | 10.00 kA |
| Class | 3 |
| Width | 254 mm |
| Height | 180 mm |
| Depth | 110 mm |
| Horizontal pitch | 12 Div. |
| Flammability rating according to UL 94 | HB |
| Cover material | Polycarbonate, transparent |
| Housing material | Polystyrene |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 600 V DC |
| Maximum continuous operating voltage UC (L-N) | 335 V AC |
| Maximum continuous operating voltage UC (N-PE) | 260 V AC |
| Protective conductor current IPE | ≤ 1 µA (AC) |
| ≤ 1 µA (DC) | |
| Standby power consumption PC | ≤ 1 mW (DC) |
| ≤ 120 mW (AC) | |
| Nominal discharge current In (8/20) µs | 15 kA (DC) |
| 20 kA (AC) | |
| Maximum discharge current Imax (8/20) µs | 30 kA (DC) |
| 40 kA (AC) | |
| Follow current interrupt rating Ifi (N-PE) | 100 A (rms) |
| Voltage protection level Up (L-N) | ≤ 1.5 kV |
| Voltage protection level Up (N-PE) | ≤ 1.5 kV |
| Voltage protection level Up (L+) - (L-) | ≤ 3 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
| Response time tA | ≤ 25 ns |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| PV protective circuit AC side | |
| Rated operating voltage Ue | 230 V AC |
| Rated frequency fn | 50 Hz (60 Hz) |
| Rated voltage Un | 230 V AC (TT network) |
| Rated surge voltage resistance Uimp | 6 kV |
| Rated current IN | 16 A AC |
| Protective circuit DC voltage side (DC) | |
| Rated surge voltage resistance Uimp | 6 kV |
| Maximum continuous operating voltage UCPV | 600 V DC |
| Short-circuit current ISCSTC | 25 A DC |
| Open-circuit voltage UOCSTC | 500 V DC (Solar generator) |
| Maximum discharge current Imax (8/20) µs | 30 kA (DC) |
| 40 kA (AC) | |
| Response time tA | ≤ 25 ns |
| Recommended backup fuse maximum | 100 A |
| Nominal discharge current In (8/20) µs | 15 kA (DC) |
| 20 kA (AC) | |
| Maximum continuous operating voltage UCPV | 600 V DC |
| Protective conductor current IPE | ≤ 1 µA (AC) |
| ≤ 1 µA (DC) | |
| Voltage protection level Up (L+) - (L-) | ≤ 3 kV |
| Voltage protection level Up (L+/L-) - PE | ≤ 3 kV |
| Standby power consumption PC | ≤ 1 mW (DC) |
| ≤ 120 mW (AC) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient conditions | A, B |
| Ambient temperature (operation) | -20 °C ... 40 °C |
| Standards/specifications | EN 61439-2 |
| Note | 2009 |
| Standards/specifications | IEC 61439-2 |
| Note | 2009 |
| Mounting type | Surface/Panel mounting |
| Item number | 2800757 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1341 |
| GTIN | 4046356647953 |
| Weight per piece (including packing) | 2,275 g |
| Weight per piece (excluding packing) | 2,275 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates