QUINT4-PS/3AC/24DC/20/IOL - Power supply
1151048

Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, input: 3-phase, output: 24 V DC / 20 A

Free download available. Downloads

Product details









Compatible products



Your advantages

Most powerful output side: easy system expansion, reliable heavy load startup and miniature circuit breaker tripping
Most robust input side: high noise immunity, thanks to integrated gas-filled surge arrester (up to 6 kV) and ≥ 20 ms mains failure buffer time
Most comprehensive signaling: preventive function monitoring reports critical operating states before errors occur
Communicative: Use in all industrial networks with integrated IO-Link interface and direct connection to the QUINT UPS or the CAPAROC circuit breaker system with the system integration

Frequently asked questions


Can I trigger a standard miniature circuit breaker with the power supply?

Yes, standard miniature circuit breakers can be triggered safely with the QUINT power supply. Please refer to the SFB Technology section in the data sheet.


What power reserves are available?

For system expansion purposes, the sustained static boost supports the load supply with 22.5 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 30 A for reliable... View more

For system expansion purposes, the sustained static boost supports the load supply with 22.5 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 30 A for reliable starting of heavy loads. This temporary power supply to the load lasts a maximum of 5 s at an ambient temperature of up to 60°C

View less

Can the power supply also be operated with a DC input voltage?

Yes, the QUINT POWER power supply can be operated with the following voltages:
Nominal input voltage: +/-260 V DC … +/-300 V DC/520 V DC … 600 V DC
Input voltage range: +/-225 V DC … +/-450 V DC/450 V DC … 900 V DC
Maximum input voltage: +/-500 V DC/1000 V DC


Can the input voltage of the power supply be monitored?

Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 33 ms. Failure of the input voltage is signa... View more

Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 33 ms. Failure of the input voltage is signaled 10 ms before the output voltage falls, which means that this information is provided to the higher-level controller at an early stage.

View less

Can the temperature of the power supply be monitored?

Yes, with the “Temperature OK” signal option, an elevated temperature can be signaled even before the QUINT POWER power supply is protected by the power derating.


How can the signal contacts be customized?

The signal contacts can be preset directly when ordering the QUINT POWER power supply via the configurator. Alternatively, the power supply can also be configured at a later time via the QUINT POWER software or QUINT POWER app.


How can the output voltage of the power supply be customized?

The QUINT POWER power supply can be ordered directly with a preset output voltage. Alternatively, the voltage can be set using the buttons on the front or via the QUINT POWER software or QUINT POWER app.


Can the buttons for voltage setting also be disabled?

Yes, the buttons on the front can be locked using the QUINT POWER software or QUINT POWER app.