CBM E8 24DC/0.5-10A NO-R
-
Electronic circuit breaker
2905744
Multi-channel, electronic circuit breaker with active current limitation for protecting eight loads at 24 V DC in the event of overload and short circuit. With nominal current assistant and electronic locking of the set nominal currents. For installation on DIN rails.
Product details
| Product family | CBM |
| Type | DIN rail module, one-piece |
| Number of positions | 1 |
| No. of channels | 8 |
| Insulation characteristics | |
| Protection class | III |
| Pollution degree | 2 |
| General | |
| Operating voltage | 16.5 V DC ... 30 V DC |
| Rated voltage | 24 V DC |
| Rated current IN | max. 80 A (for double supply IN+ with at least 2 x 6 mm²) |
| Rated current IN | 0.5 / 1 / 2 / 4 / 6 / 10 A DC |
| Rated current (pre-adjusted) | 0.5 A |
| Rated surge voltage | 0.5 kV |
| Tripping method | E (electronic) |
| Feedback resistance | max. 35 V DC |
| Required backup fuse | Only required if Imax of the power supply > the short-circuit switching capacity. Integrated failsafe element. |
| Short-circuit switching capacity | 300 A |
| Dielectric strength | max. 30 V DC (Load circuit) |
| Active current limitation | typ. 2.0 x IN (0.5 - 1 A) |
| typ. 1.5 x IN (2 - 10 A) | |
| Fuse | electronic |
| Efficiency | > 99 % |
| Closed circuit current I0 | typ. 50 mA |
| Power dissipation | 0.8 W (No-load operation) |
| 13 W (Nominal operation) | |
| Module initialization time | 2 s |
| Waiting time after switch off of a channel | 10 s (at overload / short circuit) |
| Measuring tolerance I | typ. 40 % (0.5 A ... 1 A) |
| typ. 10 % (2 A ... 10 A) | |
| Temperature derating | 40 A DC (at 70 °C) |
| 50 A DC (at 60 °C) | |
| 60 A DC (at 50 °C) | |
| 80 A DC (at 40 °C) | |
| MTBF (IEC 61709, SN 29500) | 1581841 h (at 25 °C with 21 % load) |
| 633955 h (at 40°C with 34.25% load) | |
| 229044 h (at 40°C with 100% load) | |
| Fail-safe element | 15 A DC (per output channel) |
| Contact switching type | without electrical isolation |
| Load circuit | |
| Shutdown time | typ. 0.02 s (0.005 s … 0.05 s at > 1.3 x IN) |
| typ. 30 s (29.5 s … 30.5 s at 1.1 ... 1.3 x IN) | |
| Undervoltage switch-off | ≤ 15.8 V DC (active) |
| ≥ 16.5 V DC (inactive) | |
| Overvoltage switch-off | ≥ 30.5 V DC (active) |
| ≤ 29.5 V DC (inactive) | |
| Max. capacitive load | 75000 µF |
| Switch-on delay | 0.1 s (per output channel) |
| Reset | |
| Input voltage range | 7 V DC ... 30 V DC (Reset with falling edge) |
| Current consumption | typ. 0.4 mA (at 24 V DC) |
| Pulse length | ≥ 50 ms (High signal) |
| ≥ 50 ms (Low signal) | |
| Voltage | < 5 V DC (Low signal) |
| > 8 V DC (High signal) | |
| Status output | |
| Output voltage | 24 V DC |
| Output current | max. 20 mA (when I > 80% at at least one channel) |
| Indicator/remote signaling | |
| Connection name | Remote indication circuit |
| Switching function | N/O contact |
| Operating voltage | 0 V DC ... 30 V DC |
| Operating current | 1 mA DC ... 100 mA DC |
| Main circuit IN+ | |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Conductor cross-section rigid | 0.75 mm² ... 16 mm² |
| Conductor cross-section AWG | 20 ... 4 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.75 mm² ... 10 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.75 mm² ... 16 mm² |
| Main circuit IN- | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Main circuit OUT | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Remote indication circuit | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| DC OK LED off | off (No supply voltage) |
| DC OK LED yellow | lit (Undervoltage active, voltage ≤ 15.8 V, active channels switched off and channel LEDs are lit red) |
| flashing (Undervoltage switch-off inactive, device was in undervoltage switch-off) | |
| DC OK LED green | lit (Operating voltage in nominal range 16,5 ... 30 V) |
| DC OK LED red | lit (Overvoltage switch-off active, voltage ≥ 30.5 V, channels switched off and channel LEDs are lit red) |
| flashing (Overvoltage switch-off inactive, device was in overvoltage shutdown) | |
| Channel LED off | off (Channel switched off) |
| Channel LED yellow | lit (Channel switched on, channel load > 80% ) |
| Channel LED yellow-green | flashing (Channel switched on, nominal current assistant active) |
| Channel LED green | lit (Channel switched on) |
| flashing (Channel switched on, programming mode active) | |
| Channel LED red | lit (Channel switched off, over- or undervoltage active) |
| ON temporarily (Channel switched off, 10 s cool-down phase, overload or short-circuit release) | |
| flashing (Channel switched off, ready to be switched back on, overload or short-circuit release) | |
| Channel LED red-yellow | flashing (Channel switched on, overload mode, capacity approximately 110 ... 130% , shutdown after 30 s) |
| Channel LED red-green | flashing (Channel switched off, programming mode active, current adjustment after overload or short-circuit release) |
| Dimensional drawing |
|
| Width | 41 mm |
| Height | 130 mm |
| Depth | 121 mm (incl. DIN rail 7.5 mm) |
| Color | light gray (RAL 7035) |
| gray (RAL 7042) | |
| Material | PC |
| PA 6.6 | |
| PC | |
| PBT-FR17 | |
| POM | |
| Flammability rating according to UL 94 | V-0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (Startup at -40 C type-tested) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 6000 m (amsl) |
| Humidity test | 240 h, 95 % RH, 40 °C |
| Shock (operation) | 30g (IEC 60068-2-27, Test Ea) |
| Vibration (operation) | 5 Hz ... 24.9 Hz (Amplitude ±1.6 mm; in accordance with IEC 60068-2-6, Test Fc) |
| 24.9 Hz … 150 Hz (Acceleration 4g; in accordance with IEC 60068-2-6, Test Fc with additional resonance frequency testing in accordance with DNV GL) | |
| UL approval | |
| Identification | UL/C-UL Listed UL 508 |
| UL Recognized UL 2367 | |
| UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
| Shipbuilding approval | |
| Identification | DNV GL |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| Shipbuilding data | |
| Temperature | D |
| Humidity | B |
| Vibration | B |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Standards/specifications | EN/IEC 61000-6-2 |
| Note | EMC – Immunity for industrial areas |
| Standards/specifications | EN/IEC 61000-6-3 |
| Note | EMC – Emission for residential, business and commercial properties and small operations |
| Standards/specifications | EN/IEC 61000-6-8 |
| Note | EMC interference emission for professional devices that are used in business and commercial areas as well as in small businesses |
| Standards/specifications | IEC 60068-2-6 |
| Note | Environmental influences – Vibrations (sinusoidal) |
| Standards/specifications | IEC 60068-2-1 |
| Note | Environmental influences – Part 2-1: Tests – Test A: Cold |
| Standards/specifications | IEC 60068-2-2 |
| Note | Environmental influences – Part 2-2: Tests – Test B: Dry heat |
| Standards/specifications | IEC 60068-2-78 |
| Note | Environmental influences – Moisture and heat, constant |
| Standards/specifications | IEC 60068-2-30 |
| Note | Environmental influences – Part 2–30: Tests – Test Db: Damp heat, cyclical |
| Mounting type | DIN rail: 35 mm |
| Item number | 2905744 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLA |
| Product key | CLA151 |
| GTIN | 4046356992367 |
| Weight per piece (including packing) | 284.4 g |
| Weight per piece (excluding packing) | 284.4 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 34, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 3eb6a9fc-0de7-4d5f-af02-ec25c9a53840 |
| EF3.1 Climate Change | |
| CO2e kg | 6.17 kg CO2e |
Compatible products
-
TRIO-PS-2G/1AC/24DC/3/C2LPS - Power supply 2903147
-
TRIO-PS-2G/1AC/24DC/5 - Power supply 2903148
-
TRIO-PS-2G/1AC/24DC/10 - Power supply 2903149
-
TRIO-PS-2G/1AC/24DC/20 - Power supply 2903151
-
TRIO-PS-2G/3AC/24DC/5 - Power supply 2903153
-
TRIO-PS-2G/3AC/24DC/10 - Power supply 2903154
-
TRIO-PS-2G/3AC/24DC/20 - Power supply 2903155
Your advantages
Easy to configure, thanks to the nominal current assistant
Active current limitation to improve the capacity of the upstream power supply
Adjustable in increments per channel:
from 0.5 A to 10 A
Easy system monitoring with early signaling and direct pickup of information at the product
Increased system availability with intelligent detection of under- and overvoltage
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates