The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Power supplies for rack mounting

Power supplies for rack mounting

The TRIO POWER AC/DC power module with 20 kW of power for 19" rack mounting enables bidirectional power conversion in various areas of application. With connection technology on the front and a DC voltage of up to 1000 V, it can be used in a variety of ways, but is particularly suitable for use in battery storage systems.

Your advantages

  • Use in a range of applications, including energy storage systems, e-mobility, and DC technology
  • Bidirectional functionality enables both drawing electricity from the grid and its feed-in to the grid
  • 19" standard with front connection technology for flexible and easy mounting
  • Choice between network-based operation and stand-alone network operation
TRIO POWER power module with front connection technology

TRIO POWER power module with front connection technology

Front connection technology

The connection technology on the front of the TRIO POWER power electronics ensures flexible and easy mounting. This makes both the installation and maintenance of the module possible even in 19" racks without access to the rear. The TRIO POWER power supply for rack mounting is therefore particularly suitable for use in energy storage systems.

Battery storage systems

Use in battery storage systems

Use in battery storage systems

When used in energy storage systems, the TRIO POWER power supply for rack mounting helps to optimally utilize the available energy.

As a mobile energy source, the battery storage system enables a reliable power supply that can replace generators. Excess energy is also stored in battery storage systems. When a power failure or peak load occurs, the energy is fed back into the grid.

When used in battery storage systems, the TRIO POWER power module with 20 kW is used to provide the energy from the storage device and to buffer the energy in the storage system.

TRIO POWER power module with bidirectional power conversion

Bidirectional power conversion

Bidirectional functionality

With the bidirectional power conversion of the TRIO POWER 20 kW power module, it is possible to draw energy from the grid and feed it into the grid.

Further, the TRIO POWER power supply for rack mounting can be operated independently of the grid. It can supply loads in places where there is no grid connection, for example. The power electronics combine the functions of a rectifier and inverter in a single device, thus enabling the efficient creation of a battery storage system.