The vertically arranged front connection technology allows for narrow overall widths and saves space in the control cabinet. Due to TRIO POWER’s capability of being mounted directly side by side, the available space can be used to its maximum. The low overall depth enables installation in 210 mm small cabinets.
Primary-switched TRIO power supply for DIN rail mounting, input: 230 V AC/400 V DC, output: 48 V DC / 5 A, dynamic boost, tool-free fast-connection technology for rigid and flexible conductors with ferrule