QPD H 3PE2,5 9-14 BK GT
-
H distributor
1582516
H distributor, connection method: IDC connection, number of positions: 3+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, coding: Coding profile, external cable diameter: 9 mm ... 14 mm