GPE 13X 9 WH
-
Engraving material
0806932
Engraving material, Sheet, white (RAL 9010), unmarked, can be labeled with: PLOTMARK, ENGRAVING UNIT, CMS-P1-PLOTTER, P1 ENGRAVING UNIT, mounting type: adhesive, Number of individual labels: 120, text field height: 9 mm, text field width: 13 mm
Product details
Compatible products
Your advantages
Can be labeled easily using the CMS‑P1‑PLOTTER
Can be engraved using the P1 ENGRAVING UNIT
Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
The adhesive foil used ensures good adhesive properties, even on uneven surfaces
Two-layer material
The label sheet consists of prefabricated, individual self-adhesive labels