Mark your control cabinet sustainably with our resource-saving marking materials.
The sustainable device markers from the US-EMP/GP product group are made from circular raw materials and are based on high-quality, mechanical recycling of high-quality plastic waste. By using high-quality, carefully sorted plastic waste, a high material quality is already ensured in the mechanical recycling process, thus creating the basis for equally high-quality end products. You receive products that are just as reliable as before and have a much better environmental footprint.
US-EMP (27X18)/GP
-
Plastic label
1803422
Plastic label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: insert, Number of individual labels: 21, text field height: 18 mm, text field width: 27 mm
Product details
Compatible products
Your advantages
The prepunched marking labels can be used in combination with the CARRIER-EMLP 22 marker carriers to mark components such as switches and buttons
Mark your control cabinet sustainably with the resource-saving device markers from the US-EMP/GP product group
The marking labels from the US-EMP/GP product group reduce carbon emissions by ~ 30% (in terms of the base material) compared to the standard US-EMP item by using a circular plastic obtained from the mechanical recycling of plastic waste
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.