ICC20-TS2,5/3L5,0-9005 - PCB terminal block
1380299

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Product details









Compatible products



Your advantages

Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Internationally recognized and proven screw connection
Easy handling in just a few steps
Fixed wiring and a reduced number of individual parts
Choice between different pitches