cULus Recognized
Approval ID: E60425-19920722Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 31 A | 24 - 8 | ||
Use group C | ||||
600 V | 31 A | 24 - 8 |
PCB TWIN plug, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 8, product range: TSPC 5/..-STF, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Product type | PCB TWIN plug |
Product family | TSPC 5/..-STF |
Product line | COMBICON Connectors L |
Type | Standard |
Number of positions | 4 |
Pitch | 7.62 mm |
Number of connections | 8 |
Number of rows | 1 |
Number of potentials | 4 |
Mounting flange | Screw flange |
Properties | |
Nominal current IN | 32 A |
Nominal voltage UN | 1000 V |
Contact resistance | 0.6 mΩ |
Rated voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
Rated voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
Connection technology | |
Type | Standard |
Connector system | COMBICON PC 5 |
Nominal cross section | 6 mm² |
Contact connection type | Socket |
Interlock | |
Locking type | Screw locking mechanism |
Mounting flange | Screw flange |
Tightening torque | 0.3 Nm ... 0.7 Nm |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor/PCB connection direction | 0 ° |
Conductor cross section rigid | 0.2 mm² ... 10 mm² |
Conductor cross section flexible | 0.2 mm² ... 6 mm² |
Conductor cross section AWG | 24 ... 8 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² |
Cylindrical gauge a x b / diameter | 4.3 mm x 4.0 mm / 4.0 mm |
Stripping length | 15 mm |
Specifications for ferrules without insulating collar | |
recommended crimping tool | 1212034 CRIMPFOX 6 |
1213144 CRIMPFOX CENTRUS 6S | |
1213146 CRIMPFOX CENTRUS 6H | |
ferrules without insulating collar, according to DIN 46228‑1 | Cross section: 0.5 mm²; Length: 10 mm ... 15 mm |
Cross section: 0.75 mm²; Length: 10 mm ... 15 mm | |
Cross section: 1 mm²; Length: 10 mm ... 15 mm | |
Cross section: 1.5 mm²; Length: 12 mm ... 15 mm | |
Cross section: 2.5 mm²; Length: 12 mm ... 15 mm | |
Cross section: 4 mm²; Length: 12 mm ... 15 mm | |
Cross section: 6 mm²; Length: 12 mm ... 15 mm | |
Specifications for ferrules with insulating collar | |
recommended crimping tool | 1212034 CRIMPFOX 6 |
1213144 CRIMPFOX CENTRUS 6S | |
1213146 CRIMPFOX CENTRUS 6H | |
ferrules with insulating collar, according to DIN 46228‑4 | Cross section: 0.5 mm²; Length: 10 mm ... 15 mm |
Cross section: 0.75 mm²; Length: 12 mm ... 15 mm | |
Cross section: 1 mm²; Length: 12 mm ... 15 mm | |
Cross section: 1.5 mm²; Length: 12 mm ... 15 mm | |
Cross section: 2.5 mm²; Length: 12 mm ... 15 mm | |
Cross section: 4 mm²; Length: 12 mm ... 15 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Dimensional drawing |
|
Pitch | 7.62 mm |
Width [w] | 45.7 mm |
Height [h] | 35.05 mm |
Length [l] | 41.45 mm |
Flange | |
Tightening torque | 0.3 Nm ... 0.7 Nm |
Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
Conductor connection | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Repeated connection and disconnection | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1999-11 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
10 mm² / solid / > 90 N | |
6 mm² / flexible / > 80 N | |
Insertion and withdrawal forces | |
Specification | IEC 60512-13-2:2006-02 |
Result | Test passed |
No. of cycles | 50 |
Insertion strength per pos. approx. | 6 N |
Withdraw strength per pos. approx. | 5 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 7.3 kV |
Contact resistance R1 | 0.6 mΩ |
Contact resistance R2 | 0.7 mΩ |
Insertion/withdrawal cycles | 50 |
Insulation resistance, neighboring positions | > 5 MΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 3.31 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 12 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 1000 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 12.5 mm |
Rated insulation voltage (III/2) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
minimum clearance value - non-homogenous field (III/2) | 8 mm |
minimum creepage distance (III/2) | 8 mm |
Rated insulation voltage (II/2) | 1000 V |
Rated surge voltage (II/2) | 6 kV |
minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
minimum creepage distance (II/2) | 5.5 mm |
Type of packaging | packed in cardboard |
Item number | 1728222 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AA |
Product key | AADFBE |
GTIN | 4046356144599 |
Weight per piece (including packing) | 37.16 g |
Weight per piece (excluding packing) | 37.14 g |
Customs tariff number | 85366990 |
Country of origin | IN |
ECLASS-13.0 | 27460202 |
ETIM 9.0 | EC002638 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |