NBC-R4OC/5,0-BC6A/R4OC-GR
-
Patch cable
1523703
Patch cable, Ethernet CAT6A CAT6A, 8-position, LSZH, green, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 5 m
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 STANDARD CAT6A |
| Number of positions | 8 |
| Shielded | yes |
| Signal type/category | Ethernet CAT6A (IEC 11801:2002) |
| Rated voltage (III/2) | 72 V |
| Connection 1 | |
| Dimensional drawing |
Connector pin assignment plug RJ45
|
| Type | RJ45 Plug, straight, 8-position, Ethernet |
| Number of positions | 8 |
| Shielded | yes |
| Signal type/category | Ethernet CAT6A (IEC 11801:2002), 10 Gbps |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 30 N (per signal contact) |
| Withdrawal force | 50 N (per signal contact) |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Material Contact | Brass |
| Material Contact surface | Au |
| Material Contact carrier | PC |
| Color (Housing) | green |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 80 °C |
| Connection 2 | |
| Dimensional drawing |
Connector pin assignment plug RJ45
|
| Type | RJ45 Plug, straight, 8-position, Ethernet |
| Number of positions | 8 |
| Shielded | yes |
| Signal type/category | Ethernet CAT6A (IEC 11801:2002), 10 Gbps |
| Insertion/withdrawal cycles | ≥ 750 |
| Insertion force | 30 N (per signal contact) |
| Withdrawal force | 50 N (per signal contact) |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Material Contact | Brass |
| Material Contact surface | Au |
| Material Contact carrier | PC |
| Color (Housing) | green |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 80 °C |
| Cable length | 5 m |
| Ethernet, Type B, 8-pos., CAT6A, LSZH [BC6A] | |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet, Type B, 8-pos., CAT6A, LSZH [BC6A] |
| Conductor structure | 4x2xAWG26/7; S/FTP |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Wire diameter incl. insulation | 1 mm |
| External cable diameter | 6.50 mm ±0.3 mm |
| Outer sheath, material | LSZH |
| External sheath, color | green |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wires, quantity | 8 |
| Single wire, cross section [AWG] | 26 |
| Thickness, outer sheath | approx. 0.70 mm |
| Optical shield covering | 70 % |
| Insulation resistance | ≥ 5000 MΩ*km |
| Loop resistance | ≤ 148.00 Ω/km |
| Wave impedance | 100 Ω |
| Test voltage Core/Core | 1000 V DC |
| Test voltage Core/Shield | 1500.00 V DC |
| Minimum bending radius, fixed installation | 8 x D |
| Smallest bending radius, fixed installation | 52 mm |
| Near end crosstalk attenuation (NEXT) | 75 dB (with 1 MHz) |
| 66.3 dB (at 4 МHz) | |
| 60.3 dB (at 10 MHz) | |
| 57.2 dB (at 16 MHz) | |
| 55.8 dB (at 20 МHz) | |
| 52.9 dB (at 31.25 МHz) | |
| 48.4 dB (at 62.5 МHz) | |
| 45.3 dB (at 100 MHz) | |
| 40.8 dB (at 200 MHz) | |
| 38.1 dB (at 300 MHz) | |
| 36.3 dB (at 400 MHz) | |
| 34.8 dB (at 500 MHz) | |
| Power-summated near end crosstalk attenuation (PSNEXT) | 72.3 dB (with 1 MHz) |
| 63.3 dB (at 4 МHz) | |
| 58.8 dB (at 8 МHz) | |
| 57.3 dB (at 10 MHz) | |
| 54.2 dB (at 16 MHz) | |
| 52.8 dB (at 20 МHz) | |
| 51.3 dB (at 25 MHz) | |
| 49.9 dB (at 31.25 МHz) | |
| 45.4 dB (at 62.5 МHz) | |
| 42.3 dB (at 100 MHz) | |
| 37.8 dB (at 200 MHz) | |
| 35.1 dB (at 300 MHz) | |
| 33.3 dB (at 400 MHz) | |
| 31.8 dB (at 500 MHz) | |
| Return attenuation (RL) | 20 dB (with 1 MHz) |
| 23 dB (at 4 МHz) | |
| 24.5 dB (at 8 МHz) | |
| 25 dB (at 10 MHz) | |
| 25 dB (at 16 MHz) | |
| 25 dB (at 20 МHz) | |
| 24.2 dB (at 25 MHz) | |
| 23.3 dB (at 31.25 МHz) | |
| 20.7 dB (at 62.5 МHz) | |
| 19 dB (at 100 MHz) | |
| 16.4 dB (at 200 MHz) | |
| 15.6 dB (at 300 MHz) | |
| 15.6 dB (at 400 MHz) | |
| 15.6 dB (at 500 MHz) | |
| Shield attenuation | 3.1 dB (with 1 MHz) |
| 5.7 dB (at 4 МHz) | |
| 8.9 dB (at 10 MHz) | |
| 11.2 dB (at 16 MHz) | |
| 12.6 dB (at 20 МHz) | |
| 15.8 dB (at 31.25 МHz) | |
| 22.5 dB (at 62.5 МHz) | |
| 28.7 dB (at 100 MHz) | |
| 41.4 dB (at 200 MHz) | |
| 51.4 dB (at 300 MHz) | |
| 60.1 dB (at 400 MHz) | |
| 67.9 dB (at 500 MHz) | |
| Halogen-free | complying with IEC 60754-1/2 |
| Flame resistance | IEC 60332-1-2/IEC 60332-3-24/CM |
| Ambient temperature (operation) | -20 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient temperature (installation) | 0 °C ... 60 °C |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 80 °C |
| Ambient temperature (storage/transport) | 0 °C ... 40 °C |
| Flame resistance | IEC 60332-1-2 |
| Item number | 1523703 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB |
| Product key | ABNABH |
| GTIN | 4063151990435 |
| Weight per piece (including packing) | 281.7 g |
| Weight per piece (excluding packing) | 281 g |
| Customs tariff number | 85444210 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 9.638 kg CO2e |
Compatible products
-
HC-M-RJ45-AD-PC2-M - Contact insert module 1435214
-
NBC-R4OC/0,5-BC6A/R4OC - Patch cable 1227573
-
NBC-R4OC/1,0-BC6A/R4OC - Patch cable 1227575
-
NBC-R4OC/1,5-BC6A/R4OC - Patch cable 1227578
-
NBC-R4OC/2,0-BC6A/R4OC - Patch cable 1227580
-
NBC-R4OC/3,0-BC6A/R4OC - Patch cable 1227581
-
NBC-R4OC/5,0-BC6A/R4OC - Patch cable 1227583
-
NBC-R4OC/7,5-BC6A/R4OC - Patch cable 1227585
-
NBC-R4OC/10,0-BC6A/R4OC - Patch cable 1227588
-
NBC-R4OC/0,3-BC5/R4OC - Patch cable 1227558
-
NBC-R4OC/0,5-BC5/R4OC - Patch cable 1227559
-
NBC-R4OC/1,0-BC5/R4OC - Patch cable 1227560
-
NBC-R4OC/1,5-BC5/R4OC - Patch cable 1227561
-
NBC-R4OC/2,0-BC5/R4OC - Patch cable 1227562
-
NBC-R4OC/3,0-BC5/R4OC - Patch cable 1227563
-
NBC-R4OC/5,0-BC5/R4OC - Patch cable 1227564
-
NBC-R4OC/7,5-BC5/R4OC - Patch cable 1227565
-
NBC-R4OC/10,0-BC5/R4OC - Patch cable 1227566
Your advantages
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates